2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A HM926745

    Cup Part Number

    N/A HM926710

    Outer Spacer Part Number

    N/A HM926710EE

    Bore (d)

    N/A 4.9330 in125.298 mm

    O.D. (D)

    N/A 9.0000 in228.600 mm

    Width (T)

    N/A 4.25 in107.95 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 230000 lbf1020000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 34200 lbf152000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 59500 lbf265000 N
    e Factor 4 N/A 0.74
    K Factor 5 N/A 0.79

    Other Dimensions

    Weight

    N/A 18.17 Kg40.05 lb

    Width (B)

    N/A 3.892 in98.857 mm
    Max Shaft Fillet Radius6 N/A 0.080 in2.0 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.3 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 6.06 in154 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 8.64 in219.50 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 43100 lbf192000 N

    Factors

    Y1 Factor 9 N/A 0.92
    Y2 Factor 10 N/A 1.36
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.