This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

UPC

N/A 0053893177359

Cone Part Number

N/A JP13049

Bore (d)

N/A 130 mm5.1181 in
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 196000 N44000 lbf
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 50800 N11400 lbf
K Factor 3 N/A 1.24

Other Dimensions

Weight

N/A 2.20 Kg4.8 lb

Inner Ring Width (B)

N/A 27.000 mm1.0630 in
Effective Center Location4 N/A 8.9 mm0.35 in
Max Shaft Fillet Radius5 N/A 3.050 mm0.120 in

Shaft Backing Shoulder Dia. - Frontface (da)

N/A 137 mm5.39 in

Shaft Backing Shoulder Dia. - Backface (db)

N/A 143 mm5.63 in

Cage Location rel. to BF (Aa)

N/A 1.5 mm0.06 in

Cage Location rel. to FF (Ab)

N/A 4.8 mm0.19 in

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)6 N/A 41100 N9250 lbf

Static Radial Load Rating (C0)

N/A 283000 N63600 lbf

Factors

G1 Factor

N/A 192

G2 Factor

N/A 60.3
Geometry Factor (Cg)7 N/A 0.106
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 These maximum fillet radii will be cleared by the bearing corners.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.