This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cone Part Number

N/A GL327249

Bore (d)

N/A 5 1/4 in133.35 mm

Inner Ring Width (B)

N/A 1.0313 in26.195 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 33100 lbf147000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 8570 lbf38100 N
K Factor 3 N/A 1.68

Other Dimensions

Weight

N/A 7.93 lb3.598 Kg
Effective Center Location4 N/A 0.16 in4.1 mm
Max Shaft Fillet Radius5 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 5.51 in140 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 5.59 in142 mm

Cage Location rel. to BF (Aa)

N/A 0.02 in0.5 mm

Cage Location rel. to FF (Ab)

N/A 0.09 in2.3 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)6 N/A 5110 lbf22700 N

Static Radial Load Rating (CO)

N/A 65000 lbf289000 N

Factors

G1 Factor

N/A 280.1

G2 Factor

N/A 155.8
Geometry Factor (Cg)7 N/A 0.158
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 These maximum fillet radii will be cleared by the bearing corners.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.