This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Cup Part Number

N/A LL777110

O.D. (D)

N/A 26.0000 in660.400 mm

Outer Ring Width (C)

N/A 1.2813 in32.545 mm
e Factor 1 N/A 0.46
Y Factor 2 N/A 1.31

Other Dimensions

Weight

N/A 21.5 Kg47.30 lb
Max Housing Fillet Radius3 N/A 0.130 in3.3 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 26.09 in662.69 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 25.28 in642.11 mm

Factors

Geometry Factor (Cg)4 N/A 0.239
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These maximum fillet radii will be cleared by the bearing corners.
  • 4 Geometry constant for Lubrication Life Adjustment Factor a3l.