This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A LM258412W

O.D. (D)

N/A 16.5 in419.1 mm

Outer Ring Width (C)

N/A 2.1380 in54.305 mm
e Factor 1 N/A 0.67
K Factor 2 N/A 1.83

Other Dimensions

Weight

N/A 45.70 Kg100.70 lb
Max Housing Fillet Radius3 N/A 0.16 in4.10 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 15.63 in397.00 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These maximum fillet radii will be cleared by the bearing corners.