This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A LM763514X

O.D. (D)

N/A 19 in482.6 mm

Outer Ring Width (C)

N/A 2.1764 in55.281 mm
e Factor 1 N/A 0.99
K Factor 2 N/A 1.29

Other Dimensions

Weight

N/A 63.900 Kg140.80 lb

Housing Backing Shoulder Dia. - Backface (Db)

N/A 17.72 in450.10 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.