Activated later
Unit of Measure
Key Dimensions
UPC |
N/A 0013992404572 |
Cone Part Number |
N/A GH916642 |
Cup Part Number |
N/A GH916610 |
Bore (d) |
N/A 2.7554 in69.987 mm |
O.D. (D) |
N/A 6.9375 in176.213 mm |
Width (T) |
N/A 2.1563 in54.770 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 82200 lbf366000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21300 lbf94800 N |
| e Factor3 | N/A 0.7 |
| K Factor4 | N/A 0.84 |
| Y Factor 5 | N/A 0.86 |
Other Dimensions
Weight |
N/A 13.9 lb6.3 Kg |
Inner Ring Width (B) |
N/A 2.0938 in53.183 mm |
Outer Ring Width (C) |
N/A 1.4375 in36.513 mm |
| Effective Center Location6 | N/A -0.08 in-2 mm |
| Max Shaft Fillet Radius7 | N/A 0.13 in3.300 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.3 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 3.74 in95 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 4.06 in103 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 6.48 in164.10 mm |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 5.79 in147.07 mm |
Cage Location rel. to BF (Aa) |
N/A 0.31 in7.9 mm |
Cage Location rel. to FF (Ab) |
N/A 0.16 in4.1 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.