Activated later
Unit of Measure
Key Dimensions
UPC |
N/A 0053893660837 |
Cone Part Number |
N/A GL327249 |
Cup Part Number |
N/A GL327210 |
Bore (d) |
N/A 5 1/4 in133.35 mm |
O.D. (D) |
N/A 6.9688 in177.008 mm |
Width (T) |
N/A 1.0000 in25.400 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 33100 lbf147000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 8570 lbf38100 N |
| e Factor3 | N/A 0.35 |
| K Factor4 | N/A 1.68 |
| Y Factor 5 | N/A 1.72 |
Other Dimensions
Weight |
N/A 3.8 lb1.70 Kg |
Inner Ring Width (B) |
N/A 1.0313 in26.195 mm |
Outer Ring Width (C) |
N/A 0.8125 in20.638 mm |
| Effective Center Location6 | N/A 0.16 in4.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.060 in1.520 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.52 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 5.51 in140 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 5.59 in142 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 6.77 in171.96 mm |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 6.57 in166.88 mm |
Cage Location rel. to BF (Aa) |
N/A 0.02 in0.5 mm |
Cage Location rel. to FF (Ab) |
N/A 0.09 in2.3 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.