Activated later
Unit of Measure
Key Dimensions
UPC |
N/A 0053893152738 |
Cone Part Number |
N/A GL435049 |
Cup Part Number |
N/A GL435010 |
Bore (d) |
N/A 6.7500 in171.450 mm |
O.D. (D) |
N/A 8.75 in222.250 mm |
Width (T) |
N/A 1.0000 in25.400 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 37500 lbf167000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 9720 lbf43200 N |
| e Factor3 | N/A 0.38 |
| K Factor4 | N/A 1.55 |
| Y Factor 5 | N/A 1.6 |
Other Dimensions
Weight |
N/A 5.10 lb2.30 Kg |
Inner Ring Width (B) |
N/A 0.9688 in24.608 mm |
Outer Ring Width (C) |
N/A 0.75 in19.050 mm |
| Effective Center Location6 | N/A 0.42 in10.7 mm |
| Max Shaft Fillet Radius7 | N/A 0.060 in1.520 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.52 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 7.05 in179 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 7.13 in181 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 8.50 in215.90 mm |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 8.31 in211.07 mm |
Cage Location rel. to BF (Aa) |
N/A 0 in0 mm |
Cage Location rel. to FF (Ab) |
N/A 0.08 in2 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.