Activated later
Unit of Measure
Key Dimensions
UPC |
N/A 0053893880150 |
Cone Part Number |
N/A X30219G |
Cup Part Number |
N/A Y30219G |
Bore (d) |
N/A 95 mm3.7402 in |
O.D. (D) |
N/A 170 mm6.6929 in |
Width (T) |
N/A 34.5 mm1.3583 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 265000 N59700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 68800 N15500 lbf |
| e Factor 3 | N/A 0.42 |
| K Factor 4 | N/A 1.39 |
| Y Factor 5 | N/A 1.43 |
Other Dimensions
Weight |
N/A 3 Kg6.6 lb |
Inner Ring Width (B) |
N/A 32.000 mm1.2598 in |
Outer Ring Width (C) |
N/A 27 mm1.063 in |
| Effective Center Location6 | N/A -1 mm-0.04 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.120 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 108 mm4.25 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 113 mm4.45 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 160.00 mm6.30 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 154.94 mm6.10 in |
Cage Location rel. to BF (Aa) |
N/A 2.5 mm0.1 in |
Cage Location rel. to FF (Ab) |
N/A 6.1 mm0.24 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.