Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

UPC

N/A 0053893461120

Cone Part Number

N/A X31318M

Cup Part Number

N/A Y31318M

Bore (d)

N/A 90 mm3.5433 in

O.D. (D)

N/A 190 mm7.4803 in

Width (T)

N/A 46.5 mm1.8307 in
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 324000 N72800 lbf
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 84000 N18900 lbf
e Factor 3 N/A 0.83
K Factor 4 N/A 0.71
Y Factor 5 N/A 0.73

Other Dimensions

Weight

N/A 5.9 Kg13.1 lb

Inner Ring Width (B)

N/A 43 mm1.6929 in

Outer Ring Width (C)

N/A 30.000 mm1.1811 in
Effective Center Location6 N/A 13.2 mm0.52 in
Max Shaft Fillet Radius7 N/A 4.060 mm0.160 in
Max Housing Fillet Radius8 N/A 3.05 mm0.12 in

Shaft Backing Shoulder Dia. - Frontface (da)

N/A 117 mm4.61 in

Shaft Backing Shoulder Dia. - Backface (db)

N/A 128 mm5.04 in

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 182.12 mm7.17 in

Housing Backing Shoulder Dia. - Backface (Db)

N/A 164.08 mm6.46 in

Cage Location rel. to BF (Aa)

N/A 6.9 mm0.27 in

Cage Location rel. to FF (Ab)

N/A 6.6 mm0.26 in

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 119000 N26700 lbf

Static Radial Load Rating (C0)

N/A 421000 N94600 lbf

Factors

G1 Factor

N/A 169.3

G2 Factor

N/A 37.1
Geometry Factor (Cg)10 N/A 0.114
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.