Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure
Key Dimensions
UPC |
N/A 0053893872292 |
Cone Part Number |
N/A JL286949H |
Cup Part Number |
N/A JL286910 |
Bore (d) |
N/A 930.000 mm36.6142 in |
O.D. (D) |
N/A 1060.000 mm41.7323 in |
Width (T) |
N/A 92.000 mm3.6220 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 2660000 N599000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 691000 N155000 lbf |
| e Factor 3 | N/A 0.33 |
| K Factor 4 | N/A 1.76 |
| Y Factor 5 | N/A 1.8 |
Other Dimensions
Weight |
N/A 118.200 Kg260.50 lb |
Inner Ring Width (B) |
N/A 90.000 mm3.5433 in |
Outer Ring Width (C) |
N/A 76.000 mm2.9921 in |
| Effective Center Location6 | N/A 59.9 mm2.36 in |
| Max Shaft Fillet Radius7 | N/A 3.300 mm0.13 in |
| Max Housing Fillet Radius8 | N/A 3.3 mm0.130 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 951 mm37.44 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 954 mm37.56 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 1047.24 mm41.23 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 1029.97 mm40.55 in |
Cage Location rel. to BF (Aa) |
N/A 1 mm0.04 in |
Cage Location rel. to FF (Ab) |
N/A 11.4 mm0.45 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.