Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

UPC

N/A 0053893399966

Cone Part Number

N/A EE171000D

Cup Part Number

N/A 171450

Bore (d)

N/A 10 in254 mm

O.D. (D)

N/A 14.500 in368.300 mm

Width (T)

N/A 3.6500 in92.710 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 219000 lbf976000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 32700 lbf145000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 3 N/A 56900 lbf253000 N
e Factor4 N/A 0.36
K Factor5 N/A 1.61

Other Dimensions

Weight

N/A 6.1 lb2.8 Kg

Inner Ring Width (B)

N/A 3.6560 in92.862 mm
Max Shaft Fillet Radius6 N/A 0.060 in1.5 mm
Max Housing Fillet Radius7 N/A 0.130 in3.3 mm

Shaft Backing Shoulder Dia. - Frontface (da)

N/A 10.59 in269 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 13.39 in340.11 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90) 8 N/A 20300 lbf90200 N

Static Radial Load Rating (C0)

N/A 231000 lbf1030000 N

Factors

Y1 Factor 9 N/A 1.86
Y2 Factor 10 N/A 2.77

G1 Factor 

N/A 1070

G2 Factor 

N/A 172
Geometry Factor (Cg) 11 N/A 0.135

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.