Key Features

  • High radial load capacity
  • Full-complement construction, no cage included
  • Can manage axial loads in one direction and small axial displacement
  • Sold as a completely unitized assembly
  • Enhanced operational reliability due to optimized bearing design and reduced heat generation
  • Long service life
Unit of Measure

Key Dimensions

UPC

N/A 0013992356024

Bore (d)

N/A 500 mm

O.D. (D)

N/A 620 mm24.4094 in

Width (B)

N/A 2.2047 in56 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 1070000 N241000 lbf

Other Dimensions

Weight

N/A 35.8 Kg79 lb

Shaft Backing Shoulder Dia.

N/A 529.3 mm20.8400 in

Housing Backing Shoulder Dia.

N/A 594.3 mm23.4000 in

Max Shaft Fillet Radius LF ID

N/A 0.12 in3 mm

Max Shaft Fillet Radius RF ID

N/A 3 in0.12 mm

Max Housing Fillet Radius LF OD

N/A 3 in0.12 mm

Max Housing Fillet Radius RF OD

N/A 0.12 in3 mm

DUR/DOR F/E

N/A 593.3 mm23.3583 in
Permissible Axial Displacement (S3)2 N/A 5.00 mm0.197 in

Ratings

Static Radial Load Rating (C0)

N/A 2210000 N496000 lbf

Thermal Reference Speed - Oil

N/A 260 rpm

Thermal Reference Speed - Grease

N/A 220 rpm

Factors

Geometry Factor (Cg) 

N/A 0.2370 mm
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.