Timken® Cylindrical Roller Bearings
>
Timken® Single Row Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row ISO
> Part Number NJ2209ETP
Timken Products
Timken Products
Bearings
Bearings
Roller Bearings
Roller Bearings
Timken® Cylindrical Roller Bearings
Timken® Cylindrical Roller Bearings
Timken® Single Row Cylindrical Roller Bearings
Timken® Single Row Cylindrical Roller Bearings
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Radial Bearings - Single Row ISO
Part Number NJ2209ETP
Part Number NJ2209ETP, Cylindrical Roller Radial Bearings - Single Row ISO
NJ2209ETP
Cylindrical Roller Radial Bearings - Single Row ISO
/Asset/timken-ETP-cylindrical-roller-bearing-with-polymer-cage-NU216ETPC3-facing-left.jpg
/Asset/timken-ETP-cylindrical-roller-bearing-with-polymer-cage-NU216ETPC3-facing-left.jpg
Close Window
Key Features
Supports heavy radial loads
Low friction roller design allows for high speed applications
Separable components simplify mounting and removal
Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
Enhanced operational reliability
Long service life
VIEW CAD DRAWING
3D
2D ISO View
2D Sales Drawing
Helpful Links
Tools and Guides for Engineers
Catalog and Technical Information - Cylindrical Roller Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Ratings
Key Dimensions
UPC
N/A
0013992479242
Bore (d)
N/A
45 mm
O.D. (D)
N/A
85 mm
3.3465 in
Width (B)
N/A
0.9055 in
23 mm
Dynamic Radial Load Rating - 1M Revs (C1)
1
N/A
76100 N
Other Dimensions
Weight
N/A
0.548 Kg
1.208 lb
Shaft Backing Shoulder Dia.
N/A
52 mm
2.0472 in
Housing Backing Shoulder Dia.
N/A
77.6 mm
3.0551 in
Max Shaft Fillet Radius LF ID
N/A
1.1 in
0.043 mm
Max Shaft Fillet Radius RF ID
N/A
1.1 in
0.043 mm
Max Housing Fillet Radius LF OD
N/A
1.1 in
0.043 mm
Max Housing Fillet Radius RF OD
N/A
1.1 in
0.043 mm
DUR/DOR F / E
N/A
2.1457 in
54.5 mm
Design Units
N/A
Metric
Type
N/A
NJ
Ratings
Static Radial Load Rating (C0)
N/A
84600 N
Thermal Reference Speed - Oil
2
N/A
5800 rpm
Thermal Reference Speed - Grease
N/A
4900 rpm
1
Based on 1 x 10
6
L
10
life for the ISO life calculation method.
2
See thermal speed ratings in the engineering section.