Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
Width (B) (mm)
Features
Lubrication Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (lbf)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Bearing Type |
Features |
Material |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Limiting Speed - Oil |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 61904H-2RS/F | N/A 20 mm | N/A 37 mm | N/A 9 mm | N/A Corrosion Resistant DGBB | N/A Contact Seals | N/A AISI 440C | N/A Standard Food Safe Grease | N/A 1220 lbf5420 N | N/A 664 lbf2950 N | N/A 22000 rpm | N/A 19000 rpm |
N/A
|
| 61904H-ZZ/F | N/A 20 mm | N/A 37 mm | N/A 9 mm | N/A Corrosion Resistant DGBB | N/A Shields | N/A AISI 440C | N/A Standard Food Safe Grease | N/A 1220 lbf5420 N | N/A 664 lbf2950 N | N/A 22000 rpm | N/A 19000 rpm |
N/A
|
| 61904H-2RS/FVSL613 | N/A 20 mm | N/A 37 mm | N/A 9 mm | N/A Corrosion Resistant DGBB | N/A Contact Seals | N/A AISI 440C | N/A Food Grade Solid Lube | N/A 1220 lbf5420 N | N/A 664 lbf2950 N | N/A 22000 rpm | N/A 19000 rpm |
N/A
|
| 6010C3 | N/A 50 mm | N/A 80 mm | N/A 16 mm | N/A Corrosion Resistant DGBB | N/A | N/A | N/A | N/A 4163 lbf18500 N | N/A 2993 lbf13300 N | N/A 12000 rpm | N/A 8300 rpm |
N/A
|
| 6009C3 | N/A 45 mm | N/A 75 mm | N/A 16 mm | N/A Corrosion Resistant DGBB | N/A | N/A | N/A | N/A 4005 lbf17800 N | N/A 2723 lbf12100 N | N/A 13000 rpm | N/A 9100 rpm |
N/A
|
| 6008C4 | N/A 40 mm | N/A 68 mm | N/A 15 mm | N/A Corrosion Resistant DGBB | N/A | N/A | N/A | N/A 3218 lbf14300 N | N/A 2079 lbf9240 N | N/A 15000 rpm | N/A 10000 rpm |
N/A
|
| 6008C3 | N/A 40 mm | N/A 68 mm | N/A 15 mm | N/A Corrosion Resistant DGBB | N/A | N/A | N/A | N/A 3218 lbf14300 N | N/A 2079 lbf9240 N | N/A 15000 rpm | N/A 10000 rpm |
N/A
|
| 6007C3 | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Corrosion Resistant DGBB | N/A | N/A | N/A | N/A 3060 lbf13600 N | N/A 1854 lbf8240 N | N/A 16000 rpm | N/A 11000 rpm |
N/A
|
| 6006-2RSC3 | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Corrosion Resistant DGBB | N/A | N/A | N/A | N/A 1924 lbf8550 N | N/A 1053 lbf4680 N | N/A 21000 rpm | N/A 14000 rpm |
N/A
|
| 6005-ZZC3 | N/A 20 mm | N/A 42 mm | N/A 12 mm | N/A Corrosion Resistant DGBB | N/A | N/A | N/A | N/A 1796 lbf7980 N | N/A 911 lbf4050 N | N/A 25000 rpm | N/A 17000 rpm |
N/A
|
| 6005C3 | N/A 17 mm | N/A 35 mm | N/A 10 mm | N/A Corrosion Resistant DGBB | N/A | N/A | N/A | N/A 1148 lbf5100 N | N/A 587 lbf2610 N | N/A 28000 rpm | N/A 19000 rpm |
N/A
|
| 6004C3 | N/A 15 mm | N/A 32 mm | N/A 9 mm | N/A Corrosion Resistant DGBB | N/A | N/A | N/A | N/A 1069 lbf4750 N | N/A 511 lbf2270 N | N/A 30000 rpm | N/A 20000 rpm |
N/A
|
| 6003C3 | N/A 12 mm | N/A 28 mm | N/A 8 mm | N/A Corrosion Resistant DGBB | N/A | N/A | N/A | N/A 979 lbf4350 N | N/A 430 lbf1910 N | N/A 33000 rpm | N/A 23000 rpm |
N/A
|
| 603H | N/A 3 mm | N/A 9 mm | N/A 3 mm | N/A Corrosion Resistant DGBB | N/A Open | N/A AISI 440C | N/A No Lubricant - Rust Preventative Only | N/A 109 lbf486 N | N/A 34 lbf150 N | N/A 78000 rpm | N/A 66000 rpm |
N/A
|
| 603H-ZZ | N/A 3 mm | N/A 9 mm | N/A 5 mm | N/A Corrosion Resistant DGBB | N/A Shields | N/A AISI 440C | N/A Standard Industrial Grease | N/A 109 lbf486 N | N/A 34 lbf150 N | N/A 78000 rpm | N/A 66000 rpm |
N/A
|
| 636H | N/A 6 mm | N/A 22 mm | N/A 7 mm | N/A Corrosion Resistant DGBB | N/A Open | N/A AISI 440C | N/A No Lubricant - Rust Preventative Only | N/A 630 lbf2800 N | N/A 245 lbf1090 N | N/A 39000 rpm | N/A 33000 rpm |
N/A
|
| 636H-ZZ | N/A 6 mm | N/A 22 mm | N/A 7 mm | N/A Corrosion Resistant DGBB | N/A Shields | N/A AISI 440C | N/A Standard Industrial Grease | N/A 630 lbf2800 N | N/A 245 lbf1090 N | N/A 39000 rpm | N/A 33000 rpm |
N/A
|
| 636H-2RS | N/A 6 mm | N/A 22 mm | N/A 7 mm | N/A Corrosion Resistant DGBB | N/A Contact Seals | N/A AISI 440C | N/A Standard Industrial Grease | N/A 630 lbf2800 N | N/A 245 lbf1090 N | N/A 21000 rpm | N/A 18000 rpm |
N/A
|
| 6000H-2RS/VSL609 | N/A 10 mm | N/A 26 mm | N/A 8 mm | N/A Corrosion Resistant DGBB | N/A Contact Seals | N/A AISI 440C | N/A Industrial Grade Solid Lube | N/A 875 lbf3890 N | N/A 353 lbf1570 N | N/A | N/A 26000 rpm |
N/A
|
| 6200H-2RS/VSL609 | N/A 10 mm | N/A 30 mm | N/A 9 mm | N/A Corrosion Resistant DGBB | N/A Contact Seals | N/A AISI 440C | N/A Industrial Grade Solid Lube | N/A 979 lbf4350 N | N/A 430 lbf1910 N | N/A | N/A 22000 rpm |
N/A
|
| 6300H-2RS/VSL609 | N/A 10 mm | N/A 35 mm | N/A 11 mm | N/A Corrosion Resistant DGBB | N/A Contact Seals | N/A AISI 440C | N/A Industrial Grade Solid Lube | N/A 1550 lbf6890 N | N/A 671 lbf2980 N | N/A | N/A 20000 rpm |
N/A
|
| 6001H-2RS/VSL609 | N/A 12 mm | N/A 28 mm | N/A 8 mm | N/A Corrosion Resistant DGBB | N/A Contact Seals | N/A AISI 440C | N/A Industrial Grade Solid Lube | N/A 979 lbf4350 N | N/A 430 lbf1910 N | N/A | N/A 23000 rpm |
N/A
|
| 6201H-2RS/VSL609 | N/A 12 mm | N/A 32 mm | N/A 10 mm | N/A Corrosion Resistant DGBB | N/A Contact Seals | N/A AISI 440C | N/A Industrial Grade Solid Lube | N/A 1301 lbf5780 N | N/A 549 lbf2440 N | N/A | N/A 21000 rpm |
N/A
|
| 6301H-2RS/VSL609 | N/A 12 mm | N/A 37 mm | N/A 12 mm | N/A Corrosion Resistant DGBB | N/A Contact Seals | N/A AISI 440C | N/A Industrial Grade Solid Lube | N/A 1856 lbf8250 N | N/A 803 lbf3570 N | N/A | N/A 19000 rpm |
N/A
|
| 6002H-2RS/VSL609 | N/A 15 mm | N/A 32 mm | N/A 9 mm | N/A Corrosion Resistant DGBB | N/A Contact Seals | N/A AISI 440C | N/A Industrial Grade Solid Lube | N/A 1069 lbf4750 N | N/A 511 lbf2270 N | N/A | N/A 20000 rpm |
N/A
|