Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
251 - 275 of 276 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (lbf)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Bearing Type

Features

Material

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Limiting Speed - Oil

Limiting Speed - Grease

CAD

6202H-2RS/VSL609 N/A 15 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 1460 lbf6490 N N/A 671 lbf2980 N N/A N/A 19000 rpm N/A
6302H-2RS/VSL609 N/A 15 mm N/A 42 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 2180 lbf9690 N N/A 1033 lbf4590 N N/A N/A 16000 rpm N/A
6003H-2RS/VSL609 N/A 17 mm N/A 35 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 1148 lbf5100 N N/A 587 lbf2610 N N/A N/A 19000 rpm N/A
6203H-2RS/VSL609 N/A 17 mm N/A 40 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 1829 lbf8130 N N/A 862 lbf3830 N N/A N/A 17000 rpm N/A
6303H-2RS/VSL609 N/A 17 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 2601 lbf11560 N N/A 1262 lbf5610 N N/A N/A 15000 rpm N/A
6004H-2RS/VSL609 N/A 20 mm N/A 42 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 1796 lbf7980 N N/A 911 lbf4050 N N/A N/A 17000 rpm N/A
6204H/VSL609 N/A 20 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Industrial Grade Solid Lube N/A 2453 lbf10900 N N/A 1197 lbf5320 N N/A 18000 rpm N/A 15000 rpm N/A
6204H-2RS/VSL609 N/A 20 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 2453 lbf10900 N N/A 1197 lbf5320 N N/A N/A 15000 rpm N/A
6304H-2RS/VSL609 N/A 20 mm N/A 52 mm N/A 15 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 3042 lbf13520 N N/A 1492 lbf6630 N N/A N/A 13000 rpm N/A
6005H-2RS/VSL609 N/A 25 mm N/A 47 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 1924 lbf8550 N N/A 1053 lbf4680 N N/A N/A 14000 rpm N/A
6205H/VSL609 N/A 25 mm N/A 52 mm N/A 15 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Industrial Grade Solid Lube N/A 2678 lbf11900 N N/A 1418 lbf6300 N N/A 15000 rpm N/A 14000 rpm N/A
6205H-2RS/VSL609 N/A 25 mm N/A 52 mm N/A 15 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 2678 lbf11900 N N/A 1418 lbf6300 N N/A N/A 14000 rpm N/A
6305H-2RS/VSL609 N/A 25 mm N/A 62 mm N/A 17 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 3940 lbf17510 N N/A 2142 lbf9520 N N/A N/A 12000 rpm N/A
6006H-2RS/VSL609 N/A 30 mm N/A 55 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 2520 lbf11200 N N/A 1490 lbf6620 N N/A N/A 12000 rpm N/A
6206H/VSL609 N/A 30 mm N/A 62 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Industrial Grade Solid Lube N/A 3713 lbf16500 N N/A 2041 lbf9070 N N/A 13000 rpm N/A 11000 rpm N/A
6206H-2RS/VSL609 N/A 30 mm N/A 62 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 3713 lbf16500 N N/A 2041 lbf9070 N N/A N/A 11000 rpm N/A
6306H-2RS/VSL609 N/A 30 mm N/A 72 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 5087 lbf22610 N N/A 2869 lbf12750 N N/A N/A 10000 rpm N/A
6007H-2RS/VSL609 N/A 35 mm N/A 62 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 3060 lbf13600 N N/A 1854 lbf8240 N N/A N/A 11000 rpm N/A
6207H-2RS/VSL609 N/A 35 mm N/A 72 mm N/A 17 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 4905 lbf21800 N N/A 2768 lbf12300 N N/A N/A 10000 rpm N/A
6008H-2RS/VSL609 N/A 40 mm N/A 68 mm N/A 15 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 3218 lbf14300 N N/A 2079 lbf9240 N N/A N/A 10000 rpm N/A
6208H-2RS/VSL609 N/A 40 mm N/A 80 mm N/A 18 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 5558 lbf24700 N N/A 3218 lbf14300 N N/A N/A 8800 rpm N/A
6009H-2RS/VSL609 N/A 45 mm N/A 75 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 4005 lbf17800 N N/A 2723 lbf12100 N N/A N/A 9100 rpm N/A
6209H-2RS/VSL609 N/A 45 mm N/A 85 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 6255 lbf27800 N N/A 3690 lbf16400 N N/A N/A 8200 rpm N/A
6010H-2RS/VSL609 N/A 50 mm N/A 80 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 4163 lbf18500 N N/A 2993 lbf13300 N N/A N/A 8300 rpm N/A
6210H-2RS/VSL609 N/A 50 mm N/A 90 mm N/A 20 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Industrial Grade Solid Lube N/A 6705 lbf29800 N N/A 4185 lbf18600 N N/A N/A 7700 rpm N/A
251 - 275 of 276 | Results Per Page | View | Unit of Measure
« 11 12