Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
51 - 75 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (lbf)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Bearing Type

Features

Material

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Limiting Speed - Oil

Limiting Speed - Grease

CAD

6301H-2RS N/A 12 mm N/A 37 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 1856 lbf8250 N N/A 803 lbf3570 N N/A 27000 rpm N/A 19000 rpm N/A
6301H-2RS/F N/A 12 mm N/A 37 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 1856 lbf8250 N N/A 803 lbf3570 N N/A 27000 rpm N/A 19000 rpm N/A
6301H-ZZ/F N/A 12 mm N/A 37 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 1856 lbf8250 N N/A 803 lbf3570 N N/A 27000 rpm N/A 19000 rpm N/A
6301H-2RS/FVSL613 N/A 12 mm N/A 37 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 1856 lbf8250 N N/A 803 lbf3570 N N/A 27000 rpm N/A 19000 rpm N/A
6002H N/A 15 mm N/A 32 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 1069 lbf4750 N N/A 511 lbf2270 N N/A 26000 rpm N/A 20000 rpm N/A
6002H/FVSL613 N/A 15 mm N/A 32 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 1069 lbf4750 N N/A 511 lbf2270 N N/A 26000 rpm N/A 20000 rpm N/A
6002H-2RS N/A 15 mm N/A 32 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 1069 lbf4750 N N/A 511 lbf2270 N N/A 30000 rpm N/A 20000 rpm N/A
6002H-2RS/F N/A 15 mm N/A 32 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 1069 lbf4750 N N/A 511 lbf2270 N N/A 30000 rpm N/A 20000 rpm N/A
6002H-ZZ/F N/A 15 mm N/A 32 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 1069 lbf4750 N N/A 511 lbf2270 N N/A 30000 rpm N/A 20000 rpm N/A
6002H-2RS/FVSL613 N/A 15 mm N/A 32 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 1069 lbf4750 N N/A 511 lbf2270 N N/A 30000 rpm N/A 20000 rpm N/A
6202H N/A 15 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 1460 lbf6490 N N/A 671 lbf2980 N N/A 23000 rpm N/A 19000 rpm N/A
6202H/FVSL613 N/A 15 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 1460 lbf6490 N N/A 671 lbf2980 N N/A 23000 rpm N/A 19000 rpm N/A
6202H-2RS N/A 15 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 1460 lbf6490 N N/A 671 lbf2980 N N/A 28000 rpm N/A 19000 rpm N/A
6202H-2RS/F N/A 15 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 1460 lbf6490 N N/A 671 lbf2980 N N/A 28000 rpm N/A 19000 rpm N/A
6202H-ZZ/F N/A 15 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 1460 lbf6490 N N/A 671 lbf2980 N N/A 28000 rpm N/A 19000 rpm N/A
6202H-2RS/FVSL613 N/A 15 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 1460 lbf6490 N N/A 671 lbf2980 N N/A 28000 rpm N/A 19000 rpm N/A
6302H N/A 15 mm N/A 42 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 2180 lbf9690 N N/A 1033 lbf4590 N N/A 21000 rpm N/A 16000 rpm N/A
6302H/FVSL613 N/A 15 mm N/A 42 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 2180 lbf9690 N N/A 1033 lbf4590 N N/A 21000 rpm N/A 16000 rpm N/A
6302H-2RS N/A 15 mm N/A 42 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 2180 lbf9690 N N/A 1033 lbf4590 N N/A 24000 rpm N/A 16000 rpm N/A
6302H-2RS/F N/A 15 mm N/A 42 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 2180 lbf9690 N N/A 1033 lbf4590 N N/A 24000 rpm N/A 16000 rpm N/A
6302H-ZZ/F N/A 15 mm N/A 42 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 2180 lbf9690 N N/A 1033 lbf4590 N N/A 24000 rpm N/A 16000 rpm N/A
6302H-2RS/FVSL613 N/A 15 mm N/A 42 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 2180 lbf9690 N N/A 1033 lbf4590 N N/A 24000 rpm N/A 16000 rpm N/A
6003H N/A 17 mm N/A 35 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 1148 lbf5100 N N/A 587 lbf2610 N N/A 24000 rpm N/A 19000 rpm N/A
6003H/FVSL613 N/A 17 mm N/A 35 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 1148 lbf5100 N N/A 587 lbf2610 N N/A 24000 rpm N/A 19000 rpm N/A
6003H-2RS N/A 17 mm N/A 35 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 1148 lbf5100 N N/A 587 lbf2610 N N/A 28000 rpm N/A 19000 rpm N/A
51 - 75 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »