Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
201 - 225 of 745 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCSFLY205-16/FVSL525 N/A 1 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
SUCSFLY205-16/FVSL613 N/A 1 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
SUCSFLY205-16-IP69K/F N/A 1 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
SUCSFLY205-16-IP69K/FVSL613 N/A 1 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
SUCAFL206-18/F N/A 1 1/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCAFL206-18/FVSL525 N/A 1 1/8 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCAFL206-18/FVSL613 N/A 1 1/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCAFL206-18-IP69K/F N/A 1 1/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCAFL206-18-IP69K/FVSL613 N/A 1 1/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCBFL206-18/F N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCBFL206-18/FVSL613 N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCBFL206-18-IP69K/F N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCBFL206-18-IP69K/FVSL613 N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCBFLQK206-18/F N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCBFLQK206-18/FVSL613 N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCBFLQK206-18-IP69K/F N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCBFLQK206-18-IP69K/FVSL613 N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCPLFL206-18-IP69K/F N/A 1 1/8 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCPLFL206-18-IP69K/FVSL613 N/A 1 1/8 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFL206-18/F N/A 1 1/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFL206-18-IP69K/F N/A 1 1/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFL206-18-IP69K/FVSL613 N/A 1 1/8 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCAFL206/F N/A 30 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCAFL206/FVSL525 N/A 30 mm N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCAFL206/FVSL613 N/A 30 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
201 - 225 of 745 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »