Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
76 - 100 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (lbf)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Bearing Type

Features

Material

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Limiting Speed - Oil

Limiting Speed - Grease

CAD

6003H-2RS/F N/A 17 mm N/A 35 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 1148 lbf5100 N N/A 587 lbf2610 N N/A 28000 rpm N/A 19000 rpm N/A
6003H-ZZ/F N/A 17 mm N/A 35 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 1148 lbf5100 N N/A 587 lbf2610 N N/A 28000 rpm N/A 19000 rpm N/A
6003H-2RS/FVSL613 N/A 17 mm N/A 35 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 1148 lbf5100 N N/A 587 lbf2610 N N/A 28000 rpm N/A 19000 rpm N/A
6203H N/A 17 mm N/A 40 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 1829 lbf8130 N N/A 862 lbf3830 N N/A 20000 rpm N/A 17000 rpm N/A
6203H/FVSL613 N/A 17 mm N/A 40 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 1829 lbf8130 N N/A 862 lbf3830 N N/A 20000 rpm N/A 17000 rpm N/A
6203H-2RS N/A 17 mm N/A 40 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 1829 lbf8130 N N/A 862 lbf3830 N N/A 25000 rpm N/A 17000 rpm N/A
6203H-2RS/F N/A 17 mm N/A 40 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 1829 lbf8130 N N/A 862 lbf3830 N N/A 25000 rpm N/A 17000 rpm N/A
6203H-ZZ/F N/A 17 mm N/A 40 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 1829 lbf8130 N N/A 862 lbf3830 N N/A 25000 rpm N/A 17000 rpm N/A
6203H-2RS/FVSL613 N/A 17 mm N/A 40 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 1829 lbf8130 N N/A 862 lbf3830 N N/A 25000 rpm N/A 17000 rpm N/A
6303H N/A 17 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 2601 lbf11560 N N/A 1262 lbf5610 N N/A 18000 rpm N/A 15000 rpm N/A
6303H/FVSL613 N/A 17 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 2601 lbf11560 N N/A 1262 lbf5610 N N/A 18000 rpm N/A 15000 rpm N/A
6303H-2RS N/A 17 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 2601 lbf11560 N N/A 1262 lbf5610 N N/A 22000 rpm N/A 15000 rpm N/A
6303H-2RS/F N/A 17 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 2601 lbf11560 N N/A 1262 lbf5610 N N/A 22000 rpm N/A 15000 rpm N/A
6303H-ZZ/F N/A 17 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 2601 lbf11560 N N/A 1262 lbf5610 N N/A 22000 rpm N/A 15000 rpm N/A
6303H-2RS/FVSL613 N/A 17 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 2601 lbf11560 N N/A 1262 lbf5610 N N/A 22000 rpm N/A 15000 rpm N/A
6004H N/A 20 mm N/A 42 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 1796 lbf7980 N N/A 911 lbf4050 N N/A 20000 rpm N/A 17000 rpm N/A
6004H/FVSL613 N/A 20 mm N/A 42 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 1796 lbf7980 N N/A 911 lbf4050 N N/A 20000 rpm N/A 17000 rpm N/A
6004H-2RS N/A 20 mm N/A 42 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 1796 lbf7980 N N/A 911 lbf4050 N N/A 25000 rpm N/A 17000 rpm N/A
6004H-2RS/F N/A 20 mm N/A 42 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 1796 lbf7980 N N/A 911 lbf4050 N N/A 25000 rpm N/A 17000 rpm N/A
6004H-ZZ/F N/A 20 mm N/A 42 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 1796 lbf7980 N N/A 911 lbf4050 N N/A 25000 rpm N/A 17000 rpm N/A
6004H-2RS/FVSL613 N/A 20 mm N/A 42 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 1796 lbf7980 N N/A 911 lbf4050 N N/A 25000 rpm N/A 17000 rpm N/A
6204H N/A 20 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 2453 lbf10900 N N/A 1197 lbf5320 N N/A 18000 rpm N/A 15000 rpm N/A
6204H/FVSL613 N/A 20 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 2453 lbf10900 N N/A 1197 lbf5320 N N/A 18000 rpm N/A 15000 rpm N/A
6204H-2RS N/A 20 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 2453 lbf10900 N N/A 1197 lbf5320 N N/A 22000 rpm N/A 15000 rpm N/A
6204H-2RS/F N/A 20 mm N/A 47 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 2453 lbf10900 N N/A 1197 lbf5320 N N/A 22000 rpm N/A 15000 rpm N/A
76 - 100 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »