Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
126 - 150 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (lbf)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Bearing Type

Features

Material

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Limiting Speed - Oil

Limiting Speed - Grease

CAD

6305H-2RS/FVSL613 N/A 25 mm N/A 62 mm N/A 17 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 3940 lbf17510 N N/A 2142 lbf9520 N N/A 17000 rpm N/A 12000 rpm N/A
6006H N/A 30 mm N/A 55 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 2520 lbf11200 N N/A 1490 lbf6620 N N/A 15000 rpm N/A 12000 rpm N/A
6006H/FVSL613 N/A 30 mm N/A 55 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 2520 lbf11200 N N/A 1490 lbf6620 N N/A 15000 rpm N/A 12000 rpm N/A
6006H-2RS N/A 30 mm N/A 55 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 2520 lbf11200 N N/A 1490 lbf6620 N N/A 18000 rpm N/A 12000 rpm N/A
6006H-2RS/F N/A 30 mm N/A 55 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 2520 lbf11200 N N/A 1490 lbf6620 N N/A 18000 rpm N/A 12000 rpm N/A
6006H-ZZ/F N/A 30 mm N/A 55 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 2520 lbf11200 N N/A 1490 lbf6620 N N/A 18000 rpm N/A 12000 rpm N/A
6006H-2RS/FVSL613 N/A 30 mm N/A 55 mm N/A 13 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 2520 lbf11200 N N/A 1490 lbf6620 N N/A 18000 rpm N/A 12000 rpm N/A
6206H N/A 30 mm N/A 62 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 3713 lbf16500 N N/A 2041 lbf9070 N N/A 13000 rpm N/A 11000 rpm N/A
6206H/FVSL613 N/A 30 mm N/A 62 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 3713 lbf16500 N N/A 2041 lbf9070 N N/A 13000 rpm N/A 11000 rpm N/A
6206H-2RS N/A 30 mm N/A 62 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 3713 lbf16500 N N/A 2041 lbf9070 N N/A 16000 rpm N/A 11000 rpm N/A
6206H-2RS/F N/A 30 mm N/A 62 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 3713 lbf16500 N N/A 2041 lbf9070 N N/A 16000 rpm N/A 11000 rpm N/A
6206H-ZZ/F N/A 30 mm N/A 62 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 3713 lbf16500 N N/A 2041 lbf9070 N N/A 16000 rpm N/A 11000 rpm N/A
6206H-2RS/FVSL613 N/A 30 mm N/A 62 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 3713 lbf16500 N N/A 2041 lbf9070 N N/A 16000 rpm N/A 11000 rpm N/A
6306H N/A 30 mm N/A 72 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 5087 lbf22610 N N/A 2869 lbf12750 N N/A 12000 rpm N/A 10000 rpm N/A
6306H/FVSL613 N/A 30 mm N/A 72 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 5087 lbf22610 N N/A 2869 lbf12750 N N/A 12000 rpm N/A 10000 rpm N/A
6306H-2RS N/A 30 mm N/A 72 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 5087 lbf22610 N N/A 2869 lbf12750 N N/A 15000 rpm N/A 10000 rpm N/A
6306H-2RS/F N/A 30 mm N/A 72 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 5087 lbf22610 N N/A 2869 lbf12750 N N/A 15000 rpm N/A 10000 rpm N/A
6306H-ZZ/F N/A 30 mm N/A 72 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 5087 lbf22610 N N/A 2869 lbf12750 N N/A 15000 rpm N/A 10000 rpm N/A
6306H-2RS/FVSL613 N/A 30 mm N/A 72 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 5087 lbf22610 N N/A 2869 lbf12750 N N/A 15000 rpm N/A 10000 rpm N/A
6007H N/A 35 mm N/A 62 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 3060 lbf13600 N N/A 1854 lbf8240 N N/A 14000 rpm N/A 11000 rpm N/A
6007H/FVSL613 N/A 35 mm N/A 62 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 3060 lbf13600 N N/A 1854 lbf8240 N N/A 14000 rpm N/A 11000 rpm N/A
6007H-2RS N/A 35 mm N/A 62 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 3060 lbf13600 N N/A 1854 lbf8240 N N/A 16000 rpm N/A 11000 rpm N/A
6007H-2RS/F N/A 35 mm N/A 62 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 3060 lbf13600 N N/A 1854 lbf8240 N N/A 16000 rpm N/A 11000 rpm N/A
6007H-ZZ/F N/A 35 mm N/A 62 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 3060 lbf13600 N N/A 1854 lbf8240 N N/A 16000 rpm N/A 11000 rpm N/A
6007H-2RS/FVSL613 N/A 35 mm N/A 62 mm N/A 14 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 3060 lbf13600 N N/A 1854 lbf8240 N N/A 16000 rpm N/A 11000 rpm N/A
126 - 150 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »