Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
176 - 200 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (lbf)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Bearing Type

Features

Material

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Limiting Speed - Oil

Limiting Speed - Grease

CAD

6009H/FVSL613 N/A 45 mm N/A 75 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 4005 lbf17800 N N/A 2723 lbf12100 N N/A 11000 rpm N/A 9100 rpm N/A
6009H-2RS N/A 45 mm N/A 75 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 4005 lbf17800 N N/A 2723 lbf12100 N N/A 13000 rpm N/A 9100 rpm N/A
6009H-2RS/F N/A 45 mm N/A 75 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 4005 lbf17800 N N/A 2723 lbf12100 N N/A 13000 rpm N/A 9100 rpm N/A
6009H-ZZ/F N/A 45 mm N/A 75 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 4005 lbf17800 N N/A 2723 lbf12100 N N/A 13000 rpm N/A 9100 rpm N/A
6009H-2RS/FVSL613 N/A 45 mm N/A 75 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 4005 lbf17800 N N/A 2723 lbf12100 N N/A 13000 rpm N/A 9100 rpm N/A
6209H N/A 45 mm N/A 85 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 6255 lbf27800 N N/A 3690 lbf16400 N N/A 9200 rpm N/A 8200 rpm N/A
6209H/FVSL613 N/A 45 mm N/A 85 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 6255 lbf27800 N N/A 3690 lbf16400 N N/A 9200 rpm N/A 8200 rpm N/A
6209H-2RS N/A 45 mm N/A 85 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 6255 lbf27800 N N/A 3690 lbf16400 N N/A 12000 rpm N/A 8200 rpm N/A
6209H-2RS/F N/A 45 mm N/A 85 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 6255 lbf27800 N N/A 3690 lbf16400 N N/A 12000 rpm N/A 8200 rpm N/A
6209H-ZZ/F N/A 45 mm N/A 85 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 6255 lbf27800 N N/A 3690 lbf16400 N N/A 12000 rpm N/A 8200 rpm N/A
6209H-2RS/FVSL613 N/A 45 mm N/A 85 mm N/A 19 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 6255 lbf27800 N N/A 3690 lbf16400 N N/A 12000 rpm N/A 8200 rpm N/A
6010H N/A 50 mm N/A 80 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 4163 lbf18500 N N/A 2993 lbf13300 N N/A 10000 rpm N/A 8300 rpm N/A
6010H/FVSL613 N/A 50 mm N/A 80 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 4163 lbf18500 N N/A 2993 lbf13300 N N/A 10000 rpm N/A 8300 rpm N/A
6010H-2RS N/A 50 mm N/A 80 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 4163 lbf18500 N N/A 2993 lbf13300 N N/A 12000 rpm N/A 8300 rpm N/A
6010H-2RS/F N/A 50 mm N/A 80 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 4163 lbf18500 N N/A 2993 lbf13300 N N/A 12000 rpm N/A 8300 rpm N/A
6010H-ZZ/F N/A 50 mm N/A 80 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 4163 lbf18500 N N/A 2993 lbf13300 N N/A 12000 rpm N/A 8300 rpm N/A
6010H-2RS/FVSL613 N/A 50 mm N/A 80 mm N/A 16 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 4163 lbf18500 N N/A 2993 lbf13300 N N/A 12000 rpm N/A 8300 rpm N/A
6210H N/A 50 mm N/A 90 mm N/A 20 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 6705 lbf29800 N N/A 4185 lbf18600 N N/A 8300 rpm N/A 7700 rpm N/A
6210H/FVSL613 N/A 50 mm N/A 90 mm N/A 20 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 6705 lbf29800 N N/A 4185 lbf18600 N N/A 8300 rpm N/A 7700 rpm N/A
6210H-2RS N/A 50 mm N/A 90 mm N/A 20 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 6705 lbf29800 N N/A 4185 lbf18600 N N/A 11000 rpm N/A 7700 rpm N/A
6210H-2RS/F N/A 50 mm N/A 90 mm N/A 20 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 6705 lbf29800 N N/A 4185 lbf18600 N N/A 11000 rpm N/A 7700 rpm N/A
6210H-ZZ/F N/A 50 mm N/A 90 mm N/A 20 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 6705 lbf29800 N N/A 4185 lbf18600 N N/A 11000 rpm N/A 7700 rpm N/A
6210H-2RS/FVSL613 N/A 50 mm N/A 90 mm N/A 20 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 6705 lbf29800 N N/A 4185 lbf18600 N N/A 11000 rpm N/A 7700 rpm N/A
61900H N/A 10 mm N/A 22 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 515 lbf2290 N N/A 230 lbf1020 N N/A 37000 rpm N/A 31000 rpm N/A
61900H/FVSL613 N/A 10 mm N/A 22 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 515 lbf2290 N N/A 230 lbf1020 N N/A 37000 rpm N/A 31000 rpm N/A
176 - 200 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »