Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
201 - 225 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (lbf)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Bearing Type

Features

Material

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Limiting Speed - Oil

Limiting Speed - Grease

CAD

61900H-2RS N/A 10 mm N/A 22 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 515 lbf2290 N N/A 230 lbf1020 N N/A 37000 rpm N/A 31000 rpm N/A
61900H-2RS/F N/A 10 mm N/A 22 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 515 lbf2290 N N/A 230 lbf1020 N N/A 37000 rpm N/A 31000 rpm N/A
61900H-ZZ/F N/A 10 mm N/A 22 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 515 lbf2290 N N/A 230 lbf1020 N N/A 37000 rpm N/A 31000 rpm N/A
61900H-2RS/FVSL613 N/A 10 mm N/A 22 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 515 lbf2290 N N/A 230 lbf1020 N N/A 37000 rpm N/A 31000 rpm N/A
61901H N/A 12 mm N/A 24 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 554 lbf2460 N N/A 263 lbf1170 N N/A 33000 rpm N/A 28000 rpm N/A
61901H/FVSL613 N/A 12 mm N/A 24 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 554 lbf2460 N N/A 263 lbf1170 N N/A 33000 rpm N/A 28000 rpm N/A
61901H-2RS N/A 12 mm N/A 24 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 554 lbf2460 N N/A 263 lbf1170 N N/A 33000 rpm N/A 28000 rpm N/A
61901H-2RS/F N/A 12 mm N/A 24 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 554 lbf2460 N N/A 263 lbf1170 N N/A 33000 rpm N/A 28000 rpm N/A
61901H-ZZ/F N/A 12 mm N/A 24 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 554 lbf2460 N N/A 263 lbf1170 N N/A 33000 rpm N/A 28000 rpm N/A
61901H-2RS/FVSL613 N/A 12 mm N/A 24 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 554 lbf2460 N N/A 263 lbf1170 N N/A 33000 rpm N/A 28000 rpm N/A
61902H N/A 15 mm N/A 28 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 826 lbf3670 N N/A 407 lbf1810 N N/A 29000 rpm N/A 24000 rpm N/A
61902H/FVSL613 N/A 15 mm N/A 28 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 826 lbf3670 N N/A 407 lbf1810 N N/A 29000 rpm N/A 24000 rpm N/A
61902H-2RS N/A 15 mm N/A 28 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 826 lbf3670 N N/A 407 lbf1810 N N/A 29000 rpm N/A 24000 rpm N/A
61902H-2RS/F N/A 15 mm N/A 28 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 826 lbf3670 N N/A 407 lbf1810 N N/A 29000 rpm N/A 24000 rpm N/A
61902H-ZZ/F N/A 15 mm N/A 28 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 826 lbf3670 N N/A 407 lbf1810 N N/A 29000 rpm N/A 24000 rpm N/A
61902H-2RS/FVSL613 N/A 15 mm N/A 28 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 826 lbf3670 N N/A 407 lbf1810 N N/A 29000 rpm N/A 24000 rpm N/A
61903H N/A 17 mm N/A 30 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 878 lbf3900 N N/A 461 lbf2050 N N/A 26000 rpm N/A 22000 rpm N/A
61903H/FVSL613 N/A 17 mm N/A 30 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 878 lbf3900 N N/A 461 lbf2050 N N/A 26000 rpm N/A 22000 rpm N/A
61903H-2RS N/A 17 mm N/A 30 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 878 lbf3900 N N/A 461 lbf2050 N N/A 26000 rpm N/A 22000 rpm N/A
61903H-2RS/F N/A 17 mm N/A 30 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 878 lbf3900 N N/A 461 lbf2050 N N/A 26000 rpm N/A 22000 rpm N/A
61903H-ZZ/F N/A 17 mm N/A 30 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 878 lbf3900 N N/A 461 lbf2050 N N/A 26000 rpm N/A 22000 rpm N/A
61903H-2RS/FVSL613 N/A 17 mm N/A 30 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 878 lbf3900 N N/A 461 lbf2050 N N/A 26000 rpm N/A 22000 rpm N/A
61904H N/A 20 mm N/A 37 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 1220 lbf5420 N N/A 664 lbf2950 N N/A 22000 rpm N/A 19000 rpm N/A
61904H/FVSL613 N/A 20 mm N/A 37 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 1220 lbf5420 N N/A 664 lbf2950 N N/A 22000 rpm N/A 19000 rpm N/A
61904H-2RS N/A 20 mm N/A 37 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 1220 lbf5420 N N/A 664 lbf2950 N N/A 22000 rpm N/A 19000 rpm N/A
201 - 225 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »