Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
51 - 75 of 194 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

DAAPL11K050S N/A 22211 N/A 50 mm N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
DAAP11K200S N/A 22211 N/A 2 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAAPA11K200S N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAAPN11K200S N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAASD11K200S N/A 22211 N/A 2 in N/A 3.25 in82.6 mm N/A 8.25 in209.6 mm N/A 9.25 in235 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAADI11K200S N/A 22211 N/A 2 in N/A 2.88 in73.2 mm N/A 7.38 in187.5 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAAPKT11K200S N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
DAAPL11K200S N/A 22211 N/A 2 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAAPN12K055S N/A 22212 N/A 55 mm N/A 2.756 in70 mm N/A 7 in177.8 mm N/A 8.63 in219.2 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
TAAPKT12K055S N/A 22212 N/A 55 mm N/A 3 in76.2 mm N/A 7.69 in195.3 mm N/A 8.81 in223.8 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
DAAP13K203S N/A 22213 N/A 2 3/16 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.87 in199.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAAPA13K203S N/A 22213 N/A 2 3/16 in N/A 3 in76.2 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAAPKT13K203S N/A 22213 N/A 2 3/16 in N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in223 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAAPN13K203S N/A 22213 N/A 2 3/16 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAASD13K203S N/A 22213 N/A 2 3/16 in N/A 3.75 in95.3 mm N/A 9.13 in231.9 mm N/A 10.38 in263.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAADI13K203S N/A 22213 N/A 2 3/16 in N/A 3 in76.2 mm N/A 8 in203.2 mm N/A 9.25 in235 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
DAAPL13K203S N/A 22213 N/A 2 3/16 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
DAAP13K204S N/A 22213 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.87 in199.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAAPA13K204S N/A 22213 N/A 2 1/4 in N/A 3 in76.2 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAAPKT13K204S N/A 22213 N/A 2 1/4 in N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in223 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAAPN13K204S N/A 22213 N/A 2 1/4 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAASD13K204S N/A 22213 N/A 2 1/4 in N/A 3.75 in95.3 mm N/A 9.13 in231.9 mm N/A 10.38 in263.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAADI13K204S N/A 22213 N/A 2 1/4 in N/A 3.25 in82.6 mm N/A 9.25 in235 mm N/A 10.25 in260.4 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
DAAPL13K204S N/A 22213 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
DAAP13K060S N/A 22213 N/A 60 mm N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.87 in199.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
51 - 75 of 194 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »