101 - 125 of 191 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Total Width (in)

Total Width (mm)

Outside Diameter (mm)

Outside Diameter (in)

Stamping Radial Load Rating (N)

Stamping Radial Load Rating (lb)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G80MSA 1 1/2 - GRA N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
G80MSB 1 1/2 - GRA N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
G80MSA 1 1/2 - GRR N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
G80MSB 1 1/2 - GRR N/A 1 1/2 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
RR1 9/16 N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
RA 1 9/16 N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
G80MSA 1 9/16 - GRA N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
G80MSB 1 9/16 - GRA N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
G80MSA 1 9/16 - GRR N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
G80MSB 1 9/16 - GRR N/A 1 9/16 in N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
RR 40 N/A 40 mm N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
RA 40 N/A 40 mm N/A 147.6 mm5.813 in N/A 7500 N1700 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
G80MSA 40 - GRA N/A 40 mm N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
G80MSB 40 - GRA N/A 40 mm N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
G80MSA 40 - GRR N/A 40 mm N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
G80MSB 40 - GRR N/A 40 mm N/A 147.6 mm5.813 in N/A 19600 N4400 lb N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Two Piece Housing N/A
RR1 5/8 N/A 1 5/8 in N/A 149.2 mm5.875 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
RA 1 5/8 N/A 1 5/8 in N/A 149.2 mm5.875 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSA 1 5/8 - GRA N/A 1 5/8 in N/A 149.2 mm5.875 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSB 1 5/8 - GRA N/A 1 5/8 in N/A 149.2 mm5.875 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSA 1 5/8 - GRR N/A 1 5/8 in N/A 149.2 mm5.875 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSB 1 5/8 - GRR N/A 1 5/8 in N/A 149.2 mm5.875 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
RR1 11/16 N/A 1 11/16 in N/A 149.2 mm5.875 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
RA 1 11/16 N/A 1 11/16 in N/A 149.2 mm5.875 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSA 1 11/16 - GRA N/A 1 11/16 in N/A 149.2 mm5.875 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
101 - 125 of 191 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »