51 - 67 of 67 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Base Width (mm)

Base Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Bearing Type 

Base Width

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

STB1 11/16 N/A 1 11/16 in N/A Ball Bearing N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
YTB1 11/16 N/A 1 11/16 in N/A Ball Bearing N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
YTB1 11/16 SGT N/A 1 11/16 in N/A Ball Bearing N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
STB1 3/4 N/A 1 3/4 in N/A Ball Bearing N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
YTB1 3/4 N/A 1 3/4 in N/A Ball Bearing N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
YTB1 3/4 SGT N/A 1 3/4 in N/A Ball Bearing N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
STB 45 N/A 45 mm N/A Ball Bearing N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
YTB 45 N/A 45 mm N/A Ball Bearing N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
YTB 45 SGT N/A 45 mm N/A Ball Bearing N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
STB1 15/16 N/A 1 15/16 in N/A Ball Bearing N/A 50.8 mm2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A
YTB1 15/16 N/A 1 15/16 in N/A Ball Bearing N/A 50.8 mm2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A
YTB1 15/16 SGT N/A 1 15/16 in N/A Ball Bearing N/A 50.8 mm2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A
STB 50 N/A 50 mm N/A Ball Bearing N/A 50.8 mm2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A
YTB 50 N/A 50 mm N/A Ball Bearing N/A 50.8 mm2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A
YTB 50 SGT N/A 50 mm N/A Ball Bearing N/A 50.8 mm2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A
STB2 N/A 2 in N/A Ball Bearing N/A 50.8 mm2 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tapped Base N/A
YTB2 N/A 2 in N/A Ball Bearing N/A 50.8 mm2 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tapped Base N/A
51 - 67 of 67 | Results Per Page | View | Unit of Measure
1 2 3