GGB® Metal Polymer Bearings
>
GGB DP4-B
>
GGB DP4-B bushes - metric
> View Items
Timken Products
Timken Products
Bearings
Bearings
Plain Bearings
Plain Bearings
GGB® Metal Polymer Bearings
GGB® Metal Polymer Bearings
GGB DP4-B
GGB DP4-B
GGB DP4-B bushes - metric
GGB DP4-B bushes - metric
View Items
GGB DP4-B bushes - metric
Close Window
51 - 59 of 59
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3
Compare Items
Clear
Filter
B (mm)
No Preference
3
4
5
6
8
10
12
15
20
25
30
40
50
60
70
80
100
115
Do (mm)
No Preference
3.5
4.5
5.5
7
8
10
12
14
16
17
18
20
23
25
28
32
34
36
39
44
50
55
60
65
70
75
80
85
90
95
100
105
Di (mm)
No Preference
2
3
4
5
6
8
10
12
14
15
16
18
20
22
25
28
30
32
35
40
45
50
55
60
65
70
75
80
85
90
95
100
Part Number
B
Do
Di
ep
CAD
6570DP4B
N/A
70 mm
N/A
70 mm
N/A
65 mm
N/A
2.5 mm
N/A
7070DP4B
N/A
70 mm
N/A
75 mm
N/A
70 mm
N/A
2.5 mm
N/A
7580DP4B
N/A
80 mm
N/A
80 mm
N/A
75 mm
N/A
2.5 mm
N/A
8060DP4B
N/A
60 mm
N/A
85 mm
N/A
80 mm
N/A
2.5 mm
N/A
80100DP4B
N/A
100 mm
N/A
85 mm
N/A
80 mm
N/A
2.5 mm
N/A
85100DP4B
N/A
100 mm
N/A
90 mm
N/A
85 mm
N/A
2.5 mm
N/A
90100DP4B
N/A
100 mm
N/A
95 mm
N/A
90 mm
N/A
2.5 mm
N/A
95100DP4B
N/A
100 mm
N/A
100 mm
N/A
95 mm
N/A
2.5 mm
N/A
100115DP4B
N/A
115 mm
N/A
105 mm
N/A
100 mm
N/A
2.5 mm
N/A
51 - 59 of 59
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3