GGB® Metal Polymer Bearings
>
GGB PMDX
>
GGB PMDX bushes - metric
> View Items
Timken Products
Timken Products
Bearings
Bearings
Plain Bearings
Plain Bearings
GGB® Metal Polymer Bearings
GGB® Metal Polymer Bearings
GGB PMDX
GGB PMDX
GGB PMDX bushes - metric
GGB PMDX bushes - metric
View Items
GGB PMDX bushes - metric
Close Window
176 - 194 of 194
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
«
6
7
8
Compare Items
Clear
Filter
B (mm)
No Preference
8
10
12
15
20
25
30
35
40
45
50
60
65
70
70.225
80
90
95
100
110
115
120
Do (mm)
No Preference
10
12
14
16
17
18
20
23
25
27
28
32
34
36
39
40
41
44
50
55
60
65
70
75
80
85
90
95
100
105
110
115
120
125
130
135
140
145
150
155
165
170
175
185
195
205
215
225
245
255
265
285
305
Di (mm)
No Preference
8
10
12
14
15
16
18
20
22
24
25
28
30
32
35
36
37
40
45
50
55
60
65
70
75
80
85
90
95
100
105
110
115
120
125
130
135
140
145
150
160
165
170
180
190
200
210
220
240
250
260
280
300
Part Number
B
Do
Di
Ø dL
ep
CAD
PM250100DX
N/A
100 mm
N/A
255 mm
N/A
250 mm
N/A
N/A
2.5 mm
N/A
PM26050DX
N/A
50 mm
N/A
265 mm
N/A
260 mm
N/A
N/A
2.5 mm
N/A
PM26060DX
N/A
60 mm
N/A
265 mm
N/A
260 mm
N/A
N/A
2.5 mm
N/A
PM260100DX
N/A
100 mm
N/A
265 mm
N/A
260 mm
N/A
N/A
2.5 mm
N/A
PM260120DX
N/A
120 mm
N/A
265 mm
N/A
260 mm
N/A
N/A
2.5 mm
N/A
PM28060DX
N/A
60 mm
N/A
285 mm
N/A
280 mm
N/A
N/A
2.5 mm
N/A
PM28080DX
N/A
80 mm
N/A
285 mm
N/A
280 mm
N/A
N/A
2.5 mm
N/A
PM280100DX
N/A
100 mm
N/A
285 mm
N/A
280 mm
N/A
N/A
2.5 mm
N/A
PM280120DX
N/A
120 mm
N/A
285 mm
N/A
280 mm
N/A
N/A
2.5 mm
N/A
PM30050DX
N/A
50 mm
N/A
305 mm
N/A
300 mm
N/A
N/A
2.5 mm
N/A
PM30080DX
N/A
80 mm
N/A
305 mm
N/A
300 mm
N/A
N/A
2.5 mm
N/A
PM300100DX
N/A
100 mm
N/A
305 mm
N/A
300 mm
N/A
N/A
2.5 mm
N/A
PM300120DX
N/A
120 mm
N/A
305 mm
N/A
300 mm
N/A
N/A
2.5 mm
N/A
PM3015DX
N/A
15 mm
N/A
34 mm
N/A
30 mm
N/A
6 mm
N/A
2 mm
N/A
PM9050DX
N/A
50 mm
N/A
95 mm
N/A
90 mm
N/A
9.5 mm
N/A
2.5 mm
N/A
PM145100DX
N/A
100 mm
N/A
150 mm
N/A
145 mm
N/A
N/A
2.5 mm
N/A
PM16560DX
N/A
60 mm
N/A
170 mm
N/A
165 mm
N/A
N/A
2.5 mm
N/A
PM16580DX
N/A
80 mm
N/A
170 mm
N/A
165 mm
N/A
N/A
2.5 mm
N/A
PM210100DX
N/A
100 mm
N/A
215 mm
N/A
210 mm
N/A
N/A
2.5 mm
N/A
176 - 194 of 194
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
«
6
7
8