251 - 275 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (B1) (in)

Width (B1) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Width (B1)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

E30KPPB3 N/A 30 mm N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RAE30RRB N/A 30 mm N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
E30KRR N/A 30 mm N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
RAE30RR N/A 30 mm N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
GE30KRRB N/A 30 mm N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RAE30DD N/A 30 mm N/A 2.441 in62 mm N/A 1.406 in35.720 mm N/A 2280 lbf10000 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
GE30KLLB N/A 30 mm N/A 2.441 in62 mm N/A 1.904 in48.36 mm N/A 2530 lbf11254 N N/A 4850 lbf21573 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
RAL103NPPB N/A 1 3/16 in N/A 2.165 in55 mm N/A 1.0310 in26.2 mm N/A 1560 lbf6950 N N/A 3350 lbf14600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
G1103KRRB N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1103KLLB N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
G1103KPPB3 N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GRA103RRB N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
G1103KRR N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
G1103KLL N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
GRA103RR N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
1103KRRB N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
1103KLLB N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
1103KPPB3 N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RA103RRB N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
1103KRR N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1103KLL N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
RA103RR N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
1103KR N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1103KL N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf1100 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1103KRS N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2840 lbf12600 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
251 - 275 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »