Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
351 - 375 of 1176 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNTD 210 - 1210TN1 - VR210 N/A SNT 210 N/A 50 mm N/A 60 mm N/A 1210TN1 N/A V-ring N/A VR210 N/A 23100 N/A
SNTD 210 - 2210TN1 - VR210 N/A SNT 210 N/A 50 mm N/A 60 mm N/A 2210TN1 N/A V-ring N/A VR210 N/A 28800 N/A
SNTD 512-610 - 1310TN1 - VR310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 1310TN1 N/A V-ring N/A VR310 N/A 42600 N/A
SNTD 512-610 - 2310TN1 - VR310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 2310TN1 N/A V-ring N/A VR310 N/A 67300 N/A
SNTD 210 - 1210TN1 - LO210 N/A SNT 210 N/A 50 mm N/A 60 mm N/A 1210TN1 N/A Labyrinth N/A LO210 N/A 23100 N/A
SNTD 210 - 2210TN1 - LO210 N/A SNT 210 N/A 50 mm N/A 60 mm N/A 2210TN1 N/A Labyrinth N/A LO210 N/A 28800 N/A
SNTD 512-610 - 1310TN1 - LO310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 1310TN1 N/A Labyrinth N/A LO310 N/A 42600 N/A
SNTD 512-610 - 2310TN1 - LO310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 2310TN1 N/A Labyrinth N/A LO310 N/A 67300 N/A
FSNTD 512-610 - 1310TN1 - TSNG310-210 N/A FSNT 512-610 N/A 50 mm N/A 60 mm N/A 1310TN1 N/A Double Lip N/A TSNG310-210 N/A 42600 N/A
FSNTD 512-610 - 2310TN1 - TSNG310-210 N/A FSNT 512-610 N/A 50 mm N/A 60 mm N/A 2310TN1 N/A Double Lip N/A TSNG310-210 N/A 67300 N/A
FSNTD 512-610 - 1310TN1 - VR310 N/A FSNT 512-610 N/A 50 mm N/A 60 mm N/A 1310TN1 N/A V-ring N/A VR310 N/A 42600 N/A
FSNTD 512-610 - 2310TN1 - VR310 N/A FSNT 512-610 N/A 50 mm N/A 60 mm N/A 2310TN1 N/A V-ring N/A VR310 N/A 67300 N/A
FSNTD 512-610 - 1310TN1 - LO310 N/A FSNT 512-610 N/A 50 mm N/A 60 mm N/A 1310TN1 N/A Labyrinth N/A LO310 N/A 42600 N/A
FSNTD 512-610 - 2310TN1 - LO310 N/A FSNT 512-610 N/A 50 mm N/A 60 mm N/A 2310TN1 N/A Labyrinth N/A LO310 N/A 67300 N/A
SNT 211 - 22211 - LO211 N/A SNT 211 N/A 55 mm N/A 65 mm N/A 22211 N/A Labyrinth N/A LO211 N/A 140000 N/A
SNT 513-611 - 21311 - LO311 N/A SNT 513-611 N/A 55 mm N/A 65 mm N/A 21311 N/A Labyrinth N/A LO311 N/A 188000 N/A
SNT 513-611 - 22311 - LO311 N/A SNT 513-611 N/A 55 mm N/A 65 mm N/A 22311 N/A Labyrinth N/A LO311 N/A 279000 N/A
SNT 211 - 22211 - VR211 N/A SNT 211 N/A 55 mm N/A 65 mm N/A 22211 N/A V-ring N/A VR211 N/A 140000 N/A
SNT 513-611 - 21311 - VR311 N/A SNT 513-611 N/A 55 mm N/A 65 mm N/A 21311 N/A V-ring N/A VR311 N/A 188000 N/A
SNT 513-611 - 22311 - VR311 N/A SNT 513-611 N/A 55 mm N/A 65 mm N/A 22311 N/A V-ring N/A VR311 N/A 279000 N/A
SNT 211 - 22211 - TA211 N/A SNT 211 N/A 55 mm N/A 65 mm N/A 22211 N/A Taconite N/A TA211 N/A 140000 N/A
SNT 513-611 - 21311 - TA311 N/A SNT 513-611 N/A 55 mm N/A 65 mm N/A 21311 N/A Taconite N/A TA311 N/A 188000 N/A
SNT 513-611 - 22311 - TA311 N/A SNT 513-611 N/A 55 mm N/A 65 mm N/A 22311 N/A Taconite N/A TA311 N/A 279000 N/A
SNT 211 - 22211 - TSNG311-211 N/A SNT 211 N/A 55 mm N/A 65 mm N/A 22211 N/A Double Lip N/A TSNG211 N/A 140000 N/A
SNT 513-611 - 21311 - TSNG311-211 N/A SNT 513-611 N/A 55 mm N/A 65 mm N/A 21311 N/A Double Lip N/A TSNG311 N/A 188000 N/A
351 - 375 of 1176 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »