Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
451 - 475 of 1176 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNTD 513-611 - 1311TN1 - TSNG311-211 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 1311TN1 N/A Double Lip N/A TSNG311-211 N/A 52500 N/A
FSNTD 513-611 - 2311TN1 - TSNG311-211 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 2311TN1 N/A Double Lip N/A TSNG311-211 N/A 78300 N/A
FSNTD 211 - 1211TN1 - VR211 N/A FSNT 211 N/A 55 mm N/A 65 mm N/A 1211TN1 N/A V-ring N/A VR211 N/A 27200 N/A
FSNTD 211 - 2211TN1 - VR211 N/A FSNT 211 N/A 55 mm N/A 65 mm N/A 2211TN1 N/A V-ring N/A VR211 N/A 39500 N/A
FSNTD 513-611 - 1311TN1 - VR311 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 1311TN1 N/A V-ring N/A VR311 N/A 52500 N/A
FSNTD 513-611 - 2311TN1 - VR311 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 2311TN1 N/A V-ring N/A VR311 N/A 78300 N/A
FSNTD 211 - 1211TN1 - LO211 N/A FSNT 211 N/A 55 mm N/A 65 mm N/A 1211TN1 N/A Labyrinth N/A LO211 N/A 27200 N/A
FSNTD 211 - 2211TN1 - LO211 N/A FSNT 211 N/A 55 mm N/A 65 mm N/A 2211TN1 N/A Labyrinth N/A LO211 N/A 39500 N/A
FSNTD 513-611 - 1311TN1 - LO311 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 1311TN1 N/A Labyrinth N/A LO311 N/A 52500 N/A
FSNTD 513-611 - 2311TN1 - LO311 N/A FSNT 513-611 N/A 55 mm N/A 65 mm N/A 2311TN1 N/A Labyrinth N/A LO311 N/A 78300 N/A
SNT 212 - 22212 - LO212 N/A SNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Labyrinth N/A LO212 N/A 169000 N/A
SNT 515-612 - 21312 - LO312 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Labyrinth N/A LO312 N/A 225000 N/A
SNT 515-612 - 22312 - LO312 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Labyrinth N/A LO312 N/A 321000 N/A
SNT 212 - 22212 - VR212 N/A SNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A V-ring N/A VR212 N/A 169000 N/A
SNT 515-612 - 21312 - VR312 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A V-ring N/A VR312 N/A 225000 N/A
SNT 515-612 - 22312 - VR312 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A V-ring N/A VR312 N/A 321000 N/A
SNT 212 - 22212 - TA212 N/A SNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Taconite N/A TA212 N/A 169000 N/A
SNT 515-612 - 21312 - TA312 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Taconite N/A TA312 N/A 225000 N/A
SNT 515-612 - 22312 - TA312 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Taconite N/A TA312 N/A 321000 N/A
SNT 212 - 22212 - TSNG312-212 N/A SNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Double Lip N/A TSNG212 N/A 169000 N/A
SNT 515-612 - 21312 - TSNG312-212 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Double Lip N/A TSNG312 N/A 225000 N/A
SNT 515-612 - 22312 - TSNG312-212 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Double Lip N/A TSNG312 N/A 321000 N/A
SNTD 212 - 22212 - LO212 N/A SNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Labyrinth N/A LO212 N/A 169000 N/A
SNTD 515-612 - 21312 - LO312 N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Labyrinth N/A LO312 N/A 225000 N/A
SNTD 515-612 - 22312 - LO312 N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Labyrinth N/A LO312 N/A 321000 N/A
451 - 475 of 1176 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »