Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
1001 - 1025 of 1176 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNT 522-619 - 22222 - TSNG222 N/A FSNT 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Double Lip N/A TSNG222 N/A 555000 N/A
FSNT 522-619 - 23222 - TSNG222 N/A FSNT 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Double Lip N/A TSNG222 N/A 710000 N/A
FSNT 522-619 - 22222 - VR222 N/A FSNT 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A V-ring N/A VR222 N/A 555000 N/A
FSNT 522-619 - 23222 - VR222 N/A FSNT 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A V-ring N/A VR222 N/A 710000 N/A
FSNT 522-619 - 22222 - LO222 N/A FSNT 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Labyrinth N/A LO222 N/A 555000 N/A
FSNT 522-619 - 23222 - LO222 N/A FSNT 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Labyrinth N/A LO222 N/A 710000 N/A
FSNT 522-619 - 22222 - TA222 N/A FSNT 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Taconite N/A TA222 N/A 555000 N/A
FSNT 522-619 - 23222 - TA222 N/A FSNT 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Taconite N/A TA222 N/A 710000 N/A
FSNTD 522-619 - 22222 - TSNG222 N/A FSNTD 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Double Lip N/A TSNG222 N/A 555000 N/A
FSNTD 522-619 - 23222 - TSNG222 N/A FSNTD 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Double Lip N/A TSNG222 N/A 710000 N/A
FSNTD 522-619 - 22222 - VR222 N/A FSNTD 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A V-ring N/A VR222 N/A 555000 N/A
FSNTD 522-619 - 23222 - VR222 N/A FSNTD 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A V-ring N/A VR222 N/A 710000 N/A
FSNTD 522-619 - 22222 - LO222 N/A FSNTD 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Labyrinth N/A LO222 N/A 555000 N/A
FSNTD 522-619 - 23222 - LO222 N/A FSNTD 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Labyrinth N/A LO222 N/A 710000 N/A
FSNTD 522-619 - 22222 - TA222 N/A FSNTD 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Taconite N/A TA222 N/A 555000 N/A
FSNTD 522-619 - 23222 - TA222 N/A FSNTD 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Taconite N/A TA222 N/A 710000 N/A
SNT 524-620 - 22224 - LO224 N/A SNT 524-620 N/A 120 mm N/A 135 mm N/A 22224 N/A Labyrinth N/A LO224 N/A 647000 N/A
SNT 524-620 - 23224 - LO224 N/A SNT 524-620 N/A 120 mm N/A 135 mm N/A 23224 N/A Labyrinth N/A LO224 N/A 824000 N/A
SNT 524-620 - 22224 - VR224 N/A SNT 524-620 N/A 120 mm N/A 135 mm N/A 22224 N/A V-ring N/A VR224 N/A 647000 N/A
SNT 524-620 - 23224 - VR224 N/A SNT 524-620 N/A 120 mm N/A 135 mm N/A 23224 N/A V-ring N/A VR224 N/A 824000 N/A
SNT 524-620 - 22224 - TA224 N/A SNT 524-620 N/A 120 mm N/A 135 mm N/A 22224 N/A Taconite N/A TA224 N/A 647000 N/A
SNT 524-620 - 23224 - TA224 N/A SNT 524-620 N/A 120 mm N/A 135 mm N/A 23224 N/A Taconite N/A TA224 N/A 824000 N/A
SNT 524-620 - 22224 - TSNG224 N/A SNT 524-620 N/A 120 mm N/A 135 mm N/A 22224 N/A Double Lip N/A TSNG224 N/A 647000 N/A
SNT 524-620 - 23224 - TSNG224 N/A SNT 524-620 N/A 120 mm N/A 135 mm N/A 23224 N/A Double Lip N/A TSNG224 N/A 824000 N/A
SNTD 524-620 - 22224 - LO224 N/A SNTD 524-620 N/A 120 mm N/A 135 mm N/A 22224 N/A Labyrinth N/A LO224 N/A 647000 N/A
1001 - 1025 of 1176 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »