Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
1126 - 1150 of 1176 | Results Per Page | View | Unit of Measure
« 46 47 48 
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNTD 530 - 23230 - TA230 N/A SNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Taconite N/A TA230 N/A 1270000 N/A
SNTD 530 - 22230 - TSNG230 N/A SNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Double Lip N/A TSNG230 N/A 1000000 N/A
SNTD 530 - 23230 - TSNG230 N/A SNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Double Lip N/A TSNG230 N/A 1270000 N/A
FSNT 530 - 22230 - TSNG230 N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Double Lip N/A TSNG230 N/A 1000000 N/A
FSNT 530 - 23230 - TSNG230 N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Double Lip N/A TSNG230 N/A 1270000 N/A
FSNT 530 - 22230 - VR230 N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A V-ring N/A VR230 N/A 1000000 N/A
FSNT 530 - 23230 - VR230 N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A V-ring N/A VR230 N/A 1270000 N/A
FSNT 530 - 22230 - LO230 N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Labyrinth N/A LO230 N/A 1000000 N/A
FSNT 530 - 23230 - LO230 N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Labyrinth N/A LO230 N/A 1270000 N/A
FSNT 530 - 22230 - TA230 N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Taconite N/A TA230 N/A 1000000 N/A
FSNT 530 - 23230 - TA230 N/A FSNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Taconite N/A TA230 N/A 1270000 N/A
FSNTD 530 - 22230 - TSNG230 N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Double Lip N/A TSNG230 N/A 1000000 N/A
FSNTD 530 - 23230 - TSNG230 N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Double Lip N/A TSNG230 N/A 1270000 N/A
FSNTD 530 - 22230 - VR230 N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A V-ring N/A VR230 N/A 1000000 N/A
FSNTD 530 - 23230 - VR230 N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A V-ring N/A VR230 N/A 1270000 N/A
FSNTD 530 - 22230 - LO230 N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Labyrinth N/A LO230 N/A 1000000 N/A
FSNTD 530 - 23230 - LO230 N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Labyrinth N/A LO230 N/A 1270000 N/A
FSNTD 530 - 22230 - TA230 N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Taconite N/A TA230 N/A 1000000 N/A
FSNTD 530 - 23230 - TA230 N/A FSNTD 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Taconite N/A TA230 N/A 1270000 N/A
SNT 532 - 22232 - LO232 N/A SNT 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Labyrinth N/A LO232 N/A 1170000 N/A
SNT 532 - 23232 - LO232 N/A SNT 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Labyrinth N/A LO232 N/A 1470000 N/A
SNT 532 - 22232 - VR232 N/A SNT 532 N/A 160 mm N/A 175 mm N/A 22232 N/A V-ring N/A VR232 N/A 1170000 N/A
SNT 532 - 23232 - VR232 N/A SNT 532 N/A 160 mm N/A 175 mm N/A 23232 N/A V-ring N/A VR232 N/A 1470000 N/A
SNT 532 - 22232 - TA232 N/A SNT 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Taconite N/A TA232 N/A 1170000 N/A
SNT 532 - 23232 - TA232 N/A SNT 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Taconite N/A TA232 N/A 1470000 N/A
1126 - 1150 of 1176 | Results Per Page | View | Unit of Measure
« 46 47 48