Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
226 - 250 of 1592 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

FSNTD 513-611 - 22213K - LO513 N/A FSNTD 513-611 N/A 60 mm N/A 22213K N/A Labyrinth N/A LO513 N/A H313 N/A 206000 N/A
FSNTD 516-613 - 21313K - LO613 N/A FSNTD 516-613 N/A 60 mm N/A 21313K N/A Labyrinth N/A LO613 N/A H313 N/A 259000 N/A
FSNTD 516-613 - 22313K - LO613 N/A FSNTD 516-613 N/A 60 mm N/A 22313K N/A Labyrinth N/A LO613 N/A H2313 N/A 361000 N/A
FSNTD 515-612 - 22215K - LO515 N/A FSNTD 515-612 N/A 65 mm N/A 22215K N/A Labyrinth N/A LO515 N/A H315 N/A 222000 N/A
FSNTD 518-615 - 21315K - LO615 N/A FSNTD 518-615 N/A 65 mm N/A 21315K N/A Labyrinth N/A LO615 N/A H315 N/A 322000 N/A
FSNTD 518-615 - 22315K - LO615 N/A FSNTD 518-615 N/A 65 mm N/A 22315K N/A Labyrinth N/A LO615 N/A H2315 N/A 471000 N/A
FSNTD 516-613 - 22216K - LO516 N/A FSNTD 516-613 N/A 70 mm N/A 22216K N/A Labyrinth N/A LO516 N/A H316 N/A 254000 N/A
FSNTD 519-616 - 21316K - LO616 N/A FSNTD 519-616 N/A 70 mm N/A 21316K N/A Labyrinth N/A LO616 N/A H316 N/A 363000 N/A
FSNTD 519-616 - 22316K - LO616 N/A FSNTD 519-616 N/A 70 mm N/A 22316K N/A Labyrinth N/A LO616 N/A H2316 N/A 522000 N/A
FSNTD 517 - 22217K - LO517 N/A FSNTD 517 N/A 75 mm N/A 22217K N/A Labyrinth N/A LO517 N/A H317 N/A 297000 N/A
FSNTD 520-617 - 21317K - LO617 N/A FSNTD 520-617 N/A 75 mm N/A 21317K N/A Labyrinth N/A LO617 N/A H317 N/A 403000 N/A
FSNTD 520-617 - 22317K - LO617 N/A FSNTD 520-617 N/A 75 mm N/A 22317K N/A Labyrinth N/A LO617 N/A H2317 N/A 569000 N/A
FSNTD 518-615 - 22218K - LO518 N/A FSNTD 518-615 N/A 80 mm N/A 22218K N/A Labyrinth N/A LO518 N/A H318 N/A 355000 N/A
FSNTD 518-615 - 23218K - LO518 N/A FSNTD 518-615 N/A 80 mm N/A 23218K N/A Labyrinth N/A LO518 N/A H2318 N/A 436000 N/A
FSNTD 519-616 - 22219K - LO519 N/A FSNTD 519-616 N/A 85 mm N/A 22219K N/A Labyrinth N/A LO519 N/A H319 N/A 385000 N/A
FSNTD 522-619 - 21319K - LO619 N/A FSNTD 522-619 N/A 85 mm N/A 21319K N/A Labyrinth N/A LO619 N/A H319 N/A N/A
FSNTD 522-619 - 22319K - LO619 N/A FSNTD 522-619 N/A 85 mm N/A 22319K N/A Labyrinth N/A LO619 N/A H2319 N/A 694000 N/A
FSNTD 520-617 - 22220K - LO520 N/A FSNTD 520-617 N/A 90 mm N/A 22220K N/A Labyrinth N/A LO520 N/A H320 N/A 435000 N/A
FSNTD 520-617 - 23220K - LO520 N/A FSNTD 520-617 N/A 90 mm N/A 23220K N/A Labyrinth N/A LO520 N/A H2320 N/A 554000 N/A
FSNTD 524-620 - 21320K - LO620 N/A FSNTD 524-620 N/A 90 mm N/A 21320K N/A Labyrinth N/A LO620 N/A H320 N/A N/A
FSNTD 524-620 - 22320K - LO620 N/A FSNTD 524-620 N/A 90 mm N/A 22320K N/A Labyrinth N/A LO620 N/A H2320 N/A 815000 N/A
FSNTD 522-619 - 22222K - LO522 N/A FSNTD 522-619 N/A 100 mm N/A 22222K N/A Labyrinth N/A LO522 N/A H322 N/A 555000 N/A
FSNTD 522-619 - 23222K - LO522 N/A FSNTD 522-619 N/A 100 mm N/A 23222K N/A Labyrinth N/A LO522 N/A H2322 N/A 710000 N/A
FSNTD 524-620 - 22224K - LO524 N/A FSNTD 524-620 N/A 110 mm N/A 22224K N/A Labyrinth N/A LO524 N/A H3124 N/A 647000 N/A
FSNTD 524-620 - 23224K - LO524 N/A FSNTD 524-620 N/A 110 mm N/A 23224K N/A Labyrinth N/A LO524 N/A H2324 N/A 824000 N/A
226 - 250 of 1592 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »