Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
701 - 725 of 1592 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 510-608 - 2308KTN1 - TA608 N/A SNTD 510-608 N/A 35 mm N/A 2308KTN1 N/A Taconite N/A TA608 N/A H2308 N/A 46800 N/A
SNTD 509 - 1209KTN1 - TA509 N/A SNTD 509 N/A 40 mm N/A 1209KTN1 N/A Taconite N/A TA509 N/A H209 N/A 22200 N/A
SNTD 509 - 2209KTN1 - TA509 N/A SNTD 509 N/A 40 mm N/A 2209KTN1 N/A Taconite N/A TA509 N/A H309 N/A 28600 N/A
SNTD 511-609 - 1309KTN1 - TA609 N/A SNTD 511-609 N/A 40 mm N/A 1309KTN1 N/A Taconite N/A TA609 N/A H309 N/A 38900 N/A
SNTD 511-609 - 2309KTN1 - TA609 N/A SNTD 511-609 N/A 40 mm N/A 2309KTN1 N/A Taconite N/A TA609 N/A H2309 N/A 56300 N/A
SNTD 510-608 - 1210KTN1 - TA510 N/A SNTD 510-608 N/A 45 mm N/A 1210KTN1 N/A Taconite N/A TA510 N/A H210 N/A 23100 N/A
SNTD 510-608 - 2210KTN1 - TA510 N/A SNTD 510-608 N/A 45 mm N/A 2210KTN1 N/A Taconite N/A TA510 N/A H310 N/A 28800 N/A
SNTD 512-610 - 1310KTN1 - TA610 N/A SNTD 512-610 N/A 45 mm N/A 1310KTN1 N/A Taconite N/A TA610 N/A H310 N/A 42600 N/A
SNTD 512-610 - 2310KTN1 - TA610 N/A SNTD 512-610 N/A 45 mm N/A 2310KTN1 N/A Taconite N/A TA610 N/A H2310 N/A 67300 N/A
SNTD 511-609 - 1211KTN1 - TA511 N/A SNTD 511-609 N/A 50 mm N/A 1211KTN1 N/A Taconite N/A TA511 N/A H211 N/A 27200 N/A
SNTD 511-609 - 2211KTN1 - TA511 N/A SNTD 511-609 N/A 50 mm N/A 2211KTN1 N/A Taconite N/A TA511 N/A H311 N/A 39500 N/A
SNTD 513-611 - 1311KTN1 - TA611 N/A SNTD 513-611 N/A 50 mm N/A 1311KTN1 N/A Taconite N/A TA611 N/A H311 N/A 52500 N/A
SNTD 513-611 - 2311KTN1 - TA611 N/A SNTD 513-611 N/A 50 mm N/A 2311KTN1 N/A Taconite N/A TA611 N/A H2311 N/A 78300 N/A
SNTD 512-610 - 1212KTN1 - TA512 N/A SNTD 512-610 N/A 55 mm N/A 1212KTN1 N/A Taconite N/A TA512 N/A H212 N/A 30600 N/A
SNTD 512-610 - 2212KTN1 - TA512 N/A SNTD 512-610 N/A 55 mm N/A 2212KTN1 N/A Taconite N/A TA512 N/A H312 N/A 48600 N/A
SNTD 515-612 - 1312KTN1 - TA612 N/A SNTD 515-612 N/A 55 mm N/A 1312KTN1 N/A Taconite N/A TA612 N/A H312 N/A 58300 N/A
SNTD 515-612 - 2312KTN1 - TA612 N/A SNTD 515-612 N/A 55 mm N/A 2312KTN1 N/A Taconite N/A TA612 N/A H2312 N/A 90600 N/A
SNTD 513-611 - 1213KTN1 - TA513 N/A SNTD 513-611 N/A 60 mm N/A 1213KTN1 N/A Taconite N/A TA513 N/A H213 N/A 31400 N/A
SNTD 513-611 - 2213KTN1 - TA513 N/A SNTD 513-611 N/A 60 mm N/A 2213KTN1 N/A Taconite N/A TA513 N/A H313 N/A 58900 N/A
SNTD 516-613 - 1313KTN1 - TA613 N/A SNTD 516-613 N/A 60 mm N/A 1313KTN1 N/A Taconite N/A TA613 N/A H313 N/A 63300 N/A
SNTD 516-613 - 2313KTN1 - TA613 N/A SNTD 516-613 N/A 60 mm N/A 2313KTN1 N/A Taconite N/A TA613 N/A H2313 N/A 99300 N/A
SNTD 515-612 - 2215KTN1 - TA515 N/A SNTD 515-612 N/A 65 mm N/A 2215KTN1 N/A Taconite N/A TA515 N/A H315 N/A 44900 N/A
SNTD 516-613 - 2216KTN1 - TA516 N/A SNTD 516-613 N/A 70 mm N/A 2216KTN1 N/A Taconite N/A TA516 N/A H316 N/A 49700 N/A
SNTD 518-615 - 2218KTN1 - TA518 N/A SNTD 518-615 N/A 65 mm N/A 2218KTN1 N/A Taconite N/A TA518 N/A H318 N/A 71400 N/A
FSNTD 511-609 - 1309KTN1 - TSNG609 N/A FSNTD 511-609 N/A 40 mm N/A 1309KTN1 N/A Double Lip N/A TSNG609 N/A H309 N/A 38900 N/A
701 - 725 of 1592 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »