Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 520-617 - 22317K - TA617/ 2-15/16 | N/A SNT 520-617 | N/A 2 15/16 in | N/A 22317K | N/A Taconite | N/A TA617/ 2-15/16 | N/A HA2317 | N/A 569000 |
N/A
|
| SNTD 520-617 - 22317K - TSNG617 | N/A SNTD 520-617 | N/A 2 15/16 in | N/A 22317K | N/A Double Lip | N/A TSNG617 | N/A HA2317 | N/A 569000 |
N/A
|
| SNTD 520-617 - 22317K - VR617 | N/A SNTD 520-617 | N/A 2 15/16 in | N/A 22317K | N/A V-ring | N/A VR617 | N/A HA2317 | N/A 569000 |
N/A
|
| SNTD 517 - 22217K - LO517/ 2-15/16 | N/A SNTD 517 | N/A 2 15/16 in | N/A 22217K | N/A Labyrinth | N/A LO517/ 2-15/16 | N/A HA317 | N/A 297000 |
N/A
|
| SNTD 520-617 - 21317K - LO617/ 2-15/16 | N/A SNTD 520-617 | N/A 2 15/16 in | N/A 21317K | N/A Labyrinth | N/A LO617/ 2-15/16 | N/A HA317 | N/A 403000 |
N/A
|
| SNTD 520-617 - 22317K - LO617/ 2-15/16 | N/A SNTD 520-617 | N/A 2 15/16 in | N/A 22317K | N/A Labyrinth | N/A LO617/ 2-15/16 | N/A HA2317 | N/A 569000 |
N/A
|
| SNTD 517 - 22217K - TA517/ 2-15/16 | N/A SNTD 517 | N/A 2 15/16 in | N/A 22217K | N/A Taconite | N/A TA517/ 2-15/16 | N/A HA317 | N/A 297000 |
N/A
|
| SNTD 520-617 - 21317K - TA617/ 2-15/16 | N/A SNTD 520-617 | N/A 2 15/16 in | N/A 21317K | N/A Taconite | N/A TA617/ 2-15/16 | N/A HA317 | N/A 403000 |
N/A
|
| SNTD 520-617 - 22317K - TA617/ 2-15/16 | N/A SNTD 520-617 | N/A 2 15/16 in | N/A 22317K | N/A Taconite | N/A TA617/ 2-15/16 | N/A HA2317 | N/A 569000 |
N/A
|
| SNT 517 - 22217K - TSNG517 | N/A SNT 517 | N/A 75 mm | N/A 22217K | N/A Double Lip | N/A TSNG517 | N/A H317 | N/A 297000 |
N/A
|
| SNT 520-617 - 21317K - TSNG617 | N/A SNT 520-617 | N/A 75 mm | N/A 21317K | N/A Double Lip | N/A TSNG617 | N/A H317 | N/A 403000 |
N/A
|
| SNT 520-617 - 22317K - TSNG617 | N/A SNT 520-617 | N/A 75 mm | N/A 22317K | N/A Double Lip | N/A TSNG617 | N/A H2317 | N/A 569000 |
N/A
|
| SNT 517 - 22217K - LO517 | N/A SNT 517 | N/A 75 mm | N/A 22217K | N/A Labyrinth | N/A LO517 | N/A H317 | N/A 297000 |
N/A
|
| SNT 520-617 - 21317K - LO617 | N/A SNT 520-617 | N/A 75 mm | N/A 21317K | N/A Labyrinth | N/A LO617 | N/A H317 | N/A 403000 |
N/A
|
| SNT 520-617 - 22317K - LO617 | N/A SNT 520-617 | N/A 75 mm | N/A 22317K | N/A Labyrinth | N/A LO617 | N/A H2317 | N/A 569000 |
N/A
|
| SNT 517 - 22217K - VR517 | N/A SNT 517 | N/A 75 mm | N/A 22217K | N/A V-ring | N/A VR517 | N/A H317 | N/A 297000 |
N/A
|
| SNT 520-617 - 21317K - VR617 | N/A SNT 520-617 | N/A 75 mm | N/A 21317K | N/A V-ring | N/A VR617 | N/A H317 | N/A 403000 |
N/A
|
| SNT 520-617 - 22317K - VR617 | N/A SNT 520-617 | N/A 75 mm | N/A 22317K | N/A V-ring | N/A VR617 | N/A H2317 | N/A 569000 |
N/A
|
| SNT 517 - 22217K - TA517 | N/A SNT 517 | N/A 75 mm | N/A 22217K | N/A Taconite | N/A TA517 | N/A H317 | N/A 297000 |
N/A
|
| SNT 520-617 - 21317K - TA617 | N/A SNT 520-617 | N/A 75 mm | N/A 21317K | N/A Taconite | N/A TA617 | N/A H317 | N/A 403000 |
N/A
|
| SNT 520-617 - 22317K - TA617 | N/A SNT 520-617 | N/A 75 mm | N/A 22317K | N/A Taconite | N/A TA617 | N/A H2317 | N/A 569000 |
N/A
|
| SNTD 517 - 22217K - TSNG517 | N/A SNTD 517 | N/A 75 mm | N/A 22217K | N/A Double Lip | N/A TSNG517 | N/A H317 | N/A 297000 |
N/A
|
| SNTD 520-617 - 21317K - TSNG617 | N/A SNTD 520-617 | N/A 75 mm | N/A 21317K | N/A Double Lip | N/A TSNG617 | N/A H317 | N/A 403000 |
N/A
|
| SNTD 520-617 - 22317K - TSNG617 | N/A SNTD 520-617 | N/A 75 mm | N/A 22317K | N/A Double Lip | N/A TSNG617 | N/A H2317 | N/A 569000 |
N/A
|
| SNTD 517 - 22217K - LO517 | N/A SNTD 517 | N/A 75 mm | N/A 22217K | N/A Labyrinth | N/A LO517 | N/A H317 | N/A 297000 |
N/A
|