Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
1251 - 1275 of 1592 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 520-617 - 21317K - LO617 N/A SNTD 520-617 N/A 75 mm N/A 21317K N/A Labyrinth N/A LO617 N/A H317 N/A 403000 N/A
SNTD 520-617 - 22317K - LO617 N/A SNTD 520-617 N/A 75 mm N/A 22317K N/A Labyrinth N/A LO617 N/A H2317 N/A 569000 N/A
SNTD 517 - 22217K - VR517 N/A SNTD 517 N/A 75 mm N/A 22217K N/A V-ring N/A VR517 N/A H317 N/A 297000 N/A
SNTD 520-617 - 21317K - VR617 N/A SNTD 520-617 N/A 75 mm N/A 21317K N/A V-ring N/A VR617 N/A H317 N/A 403000 N/A
SNTD 520-617 - 22317K - VR617 N/A SNTD 520-617 N/A 75 mm N/A 22317K N/A V-ring N/A VR617 N/A H2317 N/A 569000 N/A
SNTD 517 - 22217K - TA517 N/A SNTD 517 N/A 75 mm N/A 22217K N/A Taconite N/A TA517 N/A H317 N/A 297000 N/A
SNTD 520-617 - 21317K - TA617 N/A SNTD 520-617 N/A 75 mm N/A 21317K N/A Taconite N/A TA617 N/A H317 N/A 403000 N/A
SNTD 520-617 - 22317K - TA617 N/A SNTD 520-617 N/A 75 mm N/A 22317K N/A Taconite N/A TA617 N/A H2317 N/A 569000 N/A
SNT 520-617 - 22317K - TSNG617 N/A SNT 520-617 N/A 3 in N/A 22317K N/A Double Lip N/A TSNG617 N/A HE2317 N/A 569000 N/A
SNT 520-617 - 22317K - VR617 N/A SNT 520-617 N/A 3 in N/A 22317K N/A V-ring N/A VR617 N/A HE2317 N/A 569000 N/A
SNT 517 - 22217K - LO517/ 3 N/A SNT 517 N/A 3 in N/A 22217K N/A Labyrinth N/A LO517/ 3 N/A HE317 N/A 297000 N/A
SNT 520-617 - 21317K - LO617/ 3 N/A SNT 520-617 N/A 3 in N/A 21317K N/A Labyrinth N/A LO617/ 3 N/A HE317 N/A 403000 N/A
SNT 520-617 - 22317K - LO617/ 3 N/A SNT 520-617 N/A 3 in N/A 22317K N/A Labyrinth N/A LO617/ 3 N/A HE2317 N/A 569000 N/A
SNT 517 - 22217K - TA517/ 3 N/A SNT 517 N/A 3 in N/A 22217K N/A Taconite N/A TA517/ 3 N/A HE317 N/A 297000 N/A
SNT 520-617 - 21317K - TA617/ 3 N/A SNT 520-617 N/A 3 in N/A 21317K N/A Taconite N/A TA617/ 3 N/A HE317 N/A 403000 N/A
SNT 520-617 - 22317K - TA617/ 3 N/A SNT 520-617 N/A 3 in N/A 22317K N/A Taconite N/A TA617/ 3 N/A HE2317 N/A 569000 N/A
SNTD 517 - 22217K - LO517/ 3 N/A SNTD 517 N/A 3 in N/A 22217K N/A Labyrinth N/A LO517/ 3 N/A HE317 N/A 297000 N/A
SNTD 520-617 - 21317K - LO617/ 3 N/A SNTD 520-617 N/A 3 in N/A 21317K N/A Labyrinth N/A LO617/ 3 N/A HE317 N/A 403000 N/A
SNTD 520-617 - 22317K - LO617/ 3 N/A SNTD 520-617 N/A 3 in N/A 22317K N/A Labyrinth N/A LO617/ 3 N/A HE2317 N/A 569000 N/A
SNTD 517 - 22217K - TA517/ 3 N/A SNTD 517 N/A 3 in N/A 22217K N/A Taconite N/A TA517/ 3 N/A HE317 N/A 297000 N/A
SNTD 520-617 - 21317K - TA617/ 3 N/A SNTD 520-617 N/A 3 in N/A 21317K N/A Taconite N/A TA617/ 3 N/A HE317 N/A 403000 N/A
SNTD 520-617 - 22317K - TA617/ 3 N/A SNTD 520-617 N/A 3 in N/A 22317K N/A Taconite N/A TA617/ 3 N/A HE2317 N/A 569000 N/A
SNT 518-615 - 22218K - TSNG518 N/A SNT 518-615 N/A 80 mm N/A 22218K N/A Double Lip N/A TSNG518 N/A H318 N/A 355000 N/A
SNT 518-615 - 23218K - TSNG518 N/A SNT 518-615 N/A 80 mm N/A 23218K N/A Double Lip N/A TSNG518 N/A H2318 N/A 436000 N/A
SNT 518-615 - 22218K - LO518 N/A SNT 518-615 N/A 80 mm N/A 22218K N/A Labyrinth N/A LO518 N/A H318 N/A 355000 N/A
1251 - 1275 of 1592 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »