Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 518-615 - 22218K - TA518/ 3-1/4 | N/A SNT 518-615 | N/A 3 1/4 in | N/A 22218K | N/A Taconite | N/A TA518/ 3-1/4 | N/A HE318 | N/A 355000 |
N/A
|
| SNT 518-615 - 23218K - TA518/ 3-1/4 | N/A SNT 518-615 | N/A 3 1/4 in | N/A 23218K | N/A Taconite | N/A TA518/ 3-1/4 | N/A HE2318 | N/A 436000 |
N/A
|
| SNT 522-619 - 21319K - TA619/ 3-1/4 | N/A SNT 522-619 | N/A 3 1/4 in | N/A 21319K | N/A Taconite | N/A TA619/ 3-1/4 | N/A HE319 | N/A 474000 |
N/A
|
| SNT 522-619 - 22319K - TA619/ 3-1/4 | N/A SNT 522-619 | N/A 3 1/4 in | N/A 22319K | N/A Taconite | N/A TA619/ 3-1/4 | N/A HE2319 | N/A 694000 |
N/A
|
| SNTD 518-615 - 22218K - LO518/ 3-1/4 | N/A SNTD 518-615 | N/A 3 1/4 in | N/A 22218K | N/A Labyrinth | N/A LO518/ 3-1/4 | N/A HE318 | N/A 355000 |
N/A
|
| SNTD 518-615 - 23218K - LO518/ 3-1/4 | N/A SNTD 518-615 | N/A 3 1/4 in | N/A 23218K | N/A Labyrinth | N/A LO518/ 3-1/4 | N/A HE2318 | N/A 436000 |
N/A
|
| SNTD 522-619 - 21319K - LO619/ 3-1/4 | N/A SNTD 522-619 | N/A 3 1/4 in | N/A 21319K | N/A Labyrinth | N/A LO619/ 3-1/4 | N/A HE319 | N/A 474000 |
N/A
|
| SNTD 522-619 - 22319K - LO619/ 3-1/4 | N/A SNTD 522-619 | N/A 3 1/4 in | N/A 22319K | N/A Labyrinth | N/A LO619/ 3-1/4 | N/A HE2319 | N/A 694000 |
N/A
|
| SNTD 518-615 - 22218K - TA518/ 3-1/4 | N/A SNTD 518-615 | N/A 3 1/4 in | N/A 22218K | N/A Taconite | N/A TA518/ 3-1/4 | N/A HE318 | N/A 355000 |
N/A
|
| SNTD 518-615 - 23218K - TA518/ 3-1/4 | N/A SNTD 518-615 | N/A 3 1/4 in | N/A 23218K | N/A Taconite | N/A TA518/ 3-1/4 | N/A HE2318 | N/A 436000 |
N/A
|
| SNTD 522-619 - 21319K - TA619/ 3-1/4 | N/A SNTD 522-619 | N/A 3 1/4 in | N/A 21319K | N/A Taconite | N/A TA619/ 3-1/4 | N/A HE319 | N/A 474000 |
N/A
|
| SNTD 522-619 - 22319K - TA619/ 3-1/4 | N/A SNTD 522-619 | N/A 3 1/4 in | N/A 22319K | N/A Taconite | N/A TA619/ 3-1/4 | N/A HE2319 | N/A 694000 |
N/A
|
| SNT 519-616 - 22219K - TSNG519 | N/A SNT 519-616 | N/A 85 mm | N/A 22219K | N/A Double Lip | N/A TSNG519 | N/A H319 | N/A 385000 |
N/A
|
| SNT 522-619 - 22319K - TSNG619 | N/A SNT 522-619 | N/A 85 mm | N/A 22319K | N/A Double Lip | N/A TSNG619 | N/A H2319 | N/A 694000 |
N/A
|
| SNT 519-616 - 22219K - LO519 | N/A SNT 519-616 | N/A 85 mm | N/A 22219K | N/A Labyrinth | N/A LO519 | N/A H319 | N/A 385000 |
N/A
|
| SNT 522-619 - 22319K - LO619 | N/A SNT 522-619 | N/A 85 mm | N/A 22319K | N/A Labyrinth | N/A LO619 | N/A H2319 | N/A 694000 |
N/A
|
| SNT 519-616 - 22219K - VR519 | N/A SNT 519-616 | N/A 85 mm | N/A 22219K | N/A V-ring | N/A VR519 | N/A H319 | N/A 385000 |
N/A
|
| SNT 522-619 - 22319K - VR619 | N/A SNT 522-619 | N/A 85 mm | N/A 22319K | N/A V-ring | N/A VR619 | N/A H2319 | N/A 694000 |
N/A
|
| SNT 519-616 - 22219K - TA519 | N/A SNT 519-616 | N/A 85 mm | N/A 22219K | N/A Taconite | N/A TA519 | N/A H319 | N/A 385000 |
N/A
|
| SNT 522-619 - 22319K - TA619 | N/A SNT 522-619 | N/A 85 mm | N/A 22319K | N/A Taconite | N/A TA619 | N/A H2319 | N/A 694000 |
N/A
|
| SNT 522-619 - 21319K - TSNG619 | N/A SNT 522-619 | N/A 85 mm | N/A 21319K | N/A Double Lip | N/A TSNG619 | N/A H319 | N/A |
N/A
|
| SNT 522-619 - 21319K - LO619 | N/A SNT 522-619 | N/A 85 mm | N/A 21319K | N/A Labyrinth | N/A LO619 | N/A H319 | N/A |
N/A
|
| SNT 522-619 - 21319K - VR619 | N/A SNT 522-619 | N/A 85 mm | N/A 21319K | N/A V-ring | N/A VR619 | N/A H319 | N/A |
N/A
|
| SNT 522-619 - 21319K - TA619 | N/A SNT 522-619 | N/A 85 mm | N/A 21319K | N/A Taconite | N/A TA619 | N/A H319 | N/A |
N/A
|
| SNTD 519-616 - 22219K - TSNG519 | N/A SNTD 519-616 | N/A 85 mm | N/A 22219K | N/A Double Lip | N/A TSNG519 | N/A H319 | N/A 385000 |
N/A
|