Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 522-619 - 22319K - TSNG619 | N/A SNTD 522-619 | N/A 85 mm | N/A 22319K | N/A Double Lip | N/A TSNG619 | N/A H2319 | N/A 694000 |
N/A
|
| SNTD 519-616 - 22219K - LO519 | N/A SNTD 519-616 | N/A 85 mm | N/A 22219K | N/A Labyrinth | N/A LO519 | N/A H319 | N/A 385000 |
N/A
|
| SNTD 522-619 - 22319K - LO619 | N/A SNTD 522-619 | N/A 85 mm | N/A 22319K | N/A Labyrinth | N/A LO619 | N/A H2319 | N/A 694000 |
N/A
|
| SNTD 519-616 - 22219K - VR519 | N/A SNTD 519-616 | N/A 85 mm | N/A 22219K | N/A V-ring | N/A VR519 | N/A H319 | N/A 385000 |
N/A
|
| SNTD 522-619 - 22319K - VR619 | N/A SNTD 522-619 | N/A 85 mm | N/A 22319K | N/A V-ring | N/A VR619 | N/A H2319 | N/A 694000 |
N/A
|
| SNTD 519-616 - 22219K - TA519 | N/A SNTD 519-616 | N/A 85 mm | N/A 22219K | N/A Taconite | N/A TA519 | N/A H319 | N/A 385000 |
N/A
|
| SNTD 522-619 - 22319K - TA619 | N/A SNTD 522-619 | N/A 85 mm | N/A 22319K | N/A Taconite | N/A TA619 | N/A H2319 | N/A 694000 |
N/A
|
| SNTD 522-619 - 21319K - TSNG619 | N/A SNTD 522-619 | N/A 85 mm | N/A 21319K | N/A Double Lip | N/A TSNG619 | N/A H319 | N/A |
N/A
|
| SNTD 522-619 - 21319K - LO619 | N/A SNTD 522-619 | N/A 85 mm | N/A 21319K | N/A Labyrinth | N/A LO619 | N/A H319 | N/A |
N/A
|
| SNTD 522-619 - 21319K - VR619 | N/A SNTD 522-619 | N/A 85 mm | N/A 21319K | N/A V-ring | N/A VR619 | N/A H319 | N/A |
N/A
|
| SNTD 522-619 - 21319K - TA619 | N/A SNTD 522-619 | N/A 85 mm | N/A 21319K | N/A Taconite | N/A TA619 | N/A H319 | N/A |
N/A
|
| SNT 520-617 - 22220K - LO520/ 3-7/16 | N/A SNT 520-617 | N/A 3 7/16 in | N/A 22220K | N/A Labyrinth | N/A LO520/ 3-7/16 | N/A HA320 | N/A 435000 |
N/A
|
| SNT 520-617 - 23220K - LO520/ 3-7/16 | N/A SNT 520-617 | N/A 3 7/16 in | N/A 23220K | N/A Labyrinth | N/A LO520/ 3-7/16 | N/A HA2320 | N/A 554000 |
N/A
|
| SNT 524-620 - 21320K - LO620/ 3-7/16 | N/A SNT 524-620 | N/A 3 7/16 in | N/A 21320K | N/A Labyrinth | N/A LO620/ 3-7/16 | N/A HA2320 | N/A 446000 |
N/A
|
| SNT 524-620 - 22320K - LO620/ 3-7/16 | N/A SNT 524-620 | N/A 3 7/16 in | N/A 22320K | N/A Labyrinth | N/A LO620/ 3-7/16 | N/A HA2320 | N/A 815000 |
N/A
|
| SNT 520-617 - 22220K - TA520/ 3-7/16 | N/A SNT 520-617 | N/A 3 7/16 in | N/A 22220K | N/A Taconite | N/A TA520/ 3-7/16 | N/A HA320 | N/A 435000 |
N/A
|
| SNT 520-617 - 23220K - TA520/ 3-7/16 | N/A SNT 520-617 | N/A 3 7/16 in | N/A 23220K | N/A Taconite | N/A TA520/ 3-7/16 | N/A HA2320 | N/A 554000 |
N/A
|
| SNT 524-620 - 21320K - TA620/ 3-7/16 | N/A SNT 524-620 | N/A 3 7/16 in | N/A 21320K | N/A Taconite | N/A TA620/ 3-7/16 | N/A HA2320 | N/A 446000 |
N/A
|
| SNT 524-620 - 22320K - TA620/ 3-7/16 | N/A SNT 524-620 | N/A 3 7/16 in | N/A 22320K | N/A Taconite | N/A TA620/ 3-7/16 | N/A HA2320 | N/A 815000 |
N/A
|
| SNTD 520-617 - 22220K - LO520/ 3-7/16 | N/A SNTD 520-617 | N/A 3 7/16 in | N/A 22220K | N/A Labyrinth | N/A LO520/ 3-7/16 | N/A HA320 | N/A 435000 |
N/A
|
| SNTD 520-617 - 23220K - LO520/ 3-7/16 | N/A SNTD 520-617 | N/A 3 7/16 in | N/A 23220K | N/A Labyrinth | N/A LO520/ 3-7/16 | N/A HA2320 | N/A 554000 |
N/A
|
| SNTD 524-620 - 21320K - LO620/ 3-7/16 | N/A SNTD 524-620 | N/A 3 7/16 in | N/A 21320K | N/A Labyrinth | N/A LO620/ 3-7/16 | N/A HA2320 | N/A 446000 |
N/A
|
| SNTD 524-620 - 22320K - LO620/ 3-7/16 | N/A SNTD 524-620 | N/A 3 7/16 in | N/A 22320K | N/A Labyrinth | N/A LO620/ 3-7/16 | N/A HA2320 | N/A 815000 |
N/A
|
| SNTD 520-617 - 22220K - TA520/ 3-7/16 | N/A SNTD 520-617 | N/A 3 7/16 in | N/A 22220K | N/A Taconite | N/A TA520/ 3-7/16 | N/A HA320 | N/A 435000 |
N/A
|
| SNTD 520-617 - 23220K - TA520/ 3-7/16 | N/A SNTD 520-617 | N/A 3 7/16 in | N/A 23220K | N/A Taconite | N/A TA520/ 3-7/16 | N/A HA2320 | N/A 554000 |
N/A
|