Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
1376 - 1400 of 1592 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 520-617 - 23220K - VR520 N/A SNT 520-617 N/A 90 mm N/A 23220K N/A V-ring N/A VR520 N/A H2320 N/A 554000 N/A
SNT 524-620 - 22320K - VR620 N/A SNT 524-620 N/A 90 mm N/A 22320K N/A V-ring N/A VR620 N/A H2320 N/A 815000 N/A
SNT 520-617 - 22220K - TA520 N/A SNT 520-617 N/A 90 mm N/A 22220K N/A Taconite N/A TA520 N/A H320 N/A 435000 N/A
SNT 520-617 - 23220K - TA520 N/A SNT 520-617 N/A 90 mm N/A 23220K N/A Taconite N/A TA520 N/A H2320 N/A 554000 N/A
SNT 524-620 - 22320K - TA620 N/A SNT 524-620 N/A 90 mm N/A 22320K N/A Taconite N/A TA620 N/A H2320 N/A 815000 N/A
SNT 524-620 - 21320K - TSNG620 N/A SNT 524-620 N/A 90 mm N/A 21320K N/A Double Lip N/A TSNG620 N/A H320 N/A N/A
SNT 524-620 - 21320K - LO620 N/A SNT 524-620 N/A 90 mm N/A 21320K N/A Labyrinth N/A LO620 N/A H320 N/A N/A
SNT 524-620 - 21320K - VR620 N/A SNT 524-620 N/A 90 mm N/A 21320K N/A V-ring N/A VR620 N/A H320 N/A N/A
SNT 524-620 - 21320K - TA620 N/A SNT 524-620 N/A 90 mm N/A 21320K N/A Taconite N/A TA620 N/A H320 N/A N/A
SNTD 520-617 - 22220K - TSNG520 N/A SNTD 520-617 N/A 90 mm N/A 22220K N/A Double Lip N/A TSNG520 N/A H320 N/A 435000 N/A
SNTD 520-617 - 23220K - TSNG520 N/A SNTD 520-617 N/A 90 mm N/A 23220K N/A Double Lip N/A TSNG520 N/A H2320 N/A 554000 N/A
SNTD 524-620 - 22320K - TSNG620 N/A SNTD 524-620 N/A 90 mm N/A 22320K N/A Double Lip N/A TSNG620 N/A H2320 N/A 815000 N/A
SNTD 520-617 - 22220K - LO520 N/A SNTD 520-617 N/A 90 mm N/A 22220K N/A Labyrinth N/A LO520 N/A H320 N/A 435000 N/A
SNTD 520-617 - 23220K - LO520 N/A SNTD 520-617 N/A 90 mm N/A 23220K N/A Labyrinth N/A LO520 N/A H2320 N/A 554000 N/A
SNTD 524-620 - 22320K - LO620 N/A SNTD 524-620 N/A 90 mm N/A 22320K N/A Labyrinth N/A LO620 N/A H2320 N/A 815000 N/A
SNTD 520-617 - 22220K - VR520 N/A SNTD 520-617 N/A 90 mm N/A 22220K N/A V-ring N/A VR520 N/A H320 N/A 435000 N/A
SNTD 520-617 - 23220K - VR520 N/A SNTD 520-617 N/A 90 mm N/A 23220K N/A V-ring N/A VR520 N/A H2320 N/A 554000 N/A
SNTD 524-620 - 22320K - VR620 N/A SNTD 524-620 N/A 90 mm N/A 22320K N/A V-ring N/A VR620 N/A H2320 N/A 815000 N/A
SNTD 520-617 - 22220K - TA520 N/A SNTD 520-617 N/A 90 mm N/A 22220K N/A Taconite N/A TA520 N/A H320 N/A 435000 N/A
SNTD 520-617 - 23220K - TA520 N/A SNTD 520-617 N/A 90 mm N/A 23220K N/A Taconite N/A TA520 N/A H2320 N/A 554000 N/A
SNTD 524-620 - 22320K - TA620 N/A SNTD 524-620 N/A 90 mm N/A 22320K N/A Taconite N/A TA620 N/A H2320 N/A 815000 N/A
SNTD 524-620 - 21320K - TSNG620 N/A SNTD 524-620 N/A 90 mm N/A 21320K N/A Double Lip N/A TSNG620 N/A H320 N/A N/A
SNTD 524-620 - 21320K - LO620 N/A SNTD 524-620 N/A 90 mm N/A 21320K N/A Labyrinth N/A LO620 N/A H320 N/A N/A
SNTD 524-620 - 21320K - VR620 N/A SNTD 524-620 N/A 90 mm N/A 21320K N/A V-ring N/A VR620 N/A H320 N/A N/A
SNTD 524-620 - 21320K - TA620 N/A SNTD 524-620 N/A 90 mm N/A 21320K N/A Taconite N/A TA620 N/A H320 N/A N/A
1376 - 1400 of 1592 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »