Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 522-619 - 23222K - LO522/ 4 | N/A SNT 522-619 | N/A 4 in | N/A 23222K | N/A Labyrinth | N/A LO522/ 4 | N/A HE2322 | N/A 710000 |
N/A
|
| SNT 522-619 - 22222K - TA522/ 4 | N/A SNT 522-619 | N/A 4 in | N/A 22222K | N/A Taconite | N/A TA522/ 4 | N/A HE322 | N/A 555000 |
N/A
|
| SNT 522-619 - 23222K - TA522/ 4 | N/A SNT 522-619 | N/A 4 in | N/A 23222K | N/A Taconite | N/A TA522/ 4 | N/A HE2322 | N/A 710000 |
N/A
|
| SNTD 522-619 - 22222K - LO522/ 4 | N/A SNTD 522-619 | N/A 4 in | N/A 22222K | N/A Labyrinth | N/A LO522/ 4 | N/A HE322 | N/A 555000 |
N/A
|
| SNTD 522-619 - 23222K - LO522/ 4 | N/A SNTD 522-619 | N/A 4 in | N/A 23222K | N/A Labyrinth | N/A LO522/ 4 | N/A HE2322 | N/A 710000 |
N/A
|
| SNTD 522-619 - 22222K - TA522/ 4 | N/A SNTD 522-619 | N/A 4 in | N/A 22222K | N/A Taconite | N/A TA522/ 4 | N/A HE322 | N/A 555000 |
N/A
|
| SNTD 522-619 - 23222K - TA522/ 4 | N/A SNTD 522-619 | N/A 4 in | N/A 23222K | N/A Taconite | N/A TA522/ 4 | N/A HE2322 | N/A 710000 |
N/A
|
| SNT 524-620 - 22224K - LO524/ 4-3/16 | N/A SNT 524-620 | N/A 4 3/16 in | N/A 22224K | N/A Labyrinth | N/A LO524/ 4-3/16 | N/A HA3124 | N/A 647000 |
N/A
|
| SNT 524-620 - 23224K - LO524/ 4-3/16 | N/A SNT 524-620 | N/A 4 3/16 in | N/A 23224K | N/A Labyrinth | N/A LO524/ 4-3/16 | N/A HA2324 | N/A 824000 |
N/A
|
| SNT 524-620 - 22224K - TA524/ 4-3/16 | N/A SNT 524-620 | N/A 4 3/16 in | N/A 22224K | N/A Taconite | N/A TA524/ 4-3/16 | N/A HA3124 | N/A 647000 |
N/A
|
| SNT 524-620 - 23224K - TA524/ 4-3/16 | N/A SNT 524-620 | N/A 4 3/16 in | N/A 23224K | N/A Taconite | N/A TA524/ 4-3/16 | N/A HA2324 | N/A 824000 |
N/A
|
| SNTD 524-620 - 22224K - LO524/ 4-3/16 | N/A SNTD 524-620 | N/A 4 3/16 in | N/A 22224K | N/A Labyrinth | N/A LO524/ 4-3/16 | N/A HA3124 | N/A 647000 |
N/A
|
| SNTD 524-620 - 23224K - LO524/ 4-3/16 | N/A SNTD 524-620 | N/A 4 3/16 in | N/A 23224K | N/A Labyrinth | N/A LO524/ 4-3/16 | N/A HA2324 | N/A 824000 |
N/A
|
| SNTD 524-620 - 22224K - TA524/ 4-3/16 | N/A SNTD 524-620 | N/A 4 3/16 in | N/A 22224K | N/A Taconite | N/A TA524/ 4-3/16 | N/A HA3124 | N/A 647000 |
N/A
|
| SNTD 524-620 - 23224K - TA524/ 4-3/16 | N/A SNTD 524-620 | N/A 4 3/16 in | N/A 23224K | N/A Taconite | N/A TA524/ 4-3/16 | N/A HA2324 | N/A 824000 |
N/A
|
| SNT 524-620 - 22224K - LO524/ 4-1/4 | N/A SNT 524-620 | N/A 4 1/4 in | N/A 22224K | N/A Labyrinth | N/A LO524/ 4-1/4 | N/A HE3124 | N/A 647000 |
N/A
|
| SNT 524-620 - 23224K - LO524/ 4-1/4 | N/A SNT 524-620 | N/A 4 1/4 in | N/A 23224K | N/A Labyrinth | N/A LO524/ 4-1/4 | N/A HE2324 | N/A 824000 |
N/A
|
| SNT 524-620 - 22224K - TA524/ 4-1/4 | N/A SNT 524-620 | N/A 4 1/4 in | N/A 22224K | N/A Taconite | N/A TA524/ 4-1/4 | N/A HE3124 | N/A 647000 |
N/A
|
| SNT 524-620 - 23224K - TA524/ 4-1/4 | N/A SNT 524-620 | N/A 4 1/4 in | N/A 23224K | N/A Taconite | N/A TA524/ 4-1/4 | N/A HE2324 | N/A 824000 |
N/A
|
| SNTD 524-620 - 22224K - LO524/ 4-1/4 | N/A SNTD 524-620 | N/A 4 1/4 in | N/A 22224K | N/A Labyrinth | N/A LO524/ 4-1/4 | N/A HE3124 | N/A 647000 |
N/A
|
| SNTD 524-620 - 23224K - LO524/ 4-1/4 | N/A SNTD 524-620 | N/A 4 1/4 in | N/A 23224K | N/A Labyrinth | N/A LO524/ 4-1/4 | N/A HE2324 | N/A 824000 |
N/A
|
| SNTD 524-620 - 22224K - TA524/ 4-1/4 | N/A SNTD 524-620 | N/A 4 1/4 in | N/A 22224K | N/A Taconite | N/A TA524/ 4-1/4 | N/A HE3124 | N/A 647000 |
N/A
|
| SNTD 524-620 - 23224K - TA524/ 4-1/4 | N/A SNTD 524-620 | N/A 4 1/4 in | N/A 23224K | N/A Taconite | N/A TA524/ 4-1/4 | N/A HE2324 | N/A 824000 |
N/A
|
| SNT 524-620 - 22224K - TSNG524 | N/A SNT 524-620 | N/A 110 mm | N/A 22224K | N/A Double Lip | N/A TSNG524 | N/A H3124 | N/A 647000 |
N/A
|
| SNT 524-620 - 23224K - TSNG524 | N/A SNT 524-620 | N/A 110 mm | N/A 23224K | N/A Double Lip | N/A TSNG524 | N/A H2324 | N/A 824000 |
N/A
|