Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 524-620 - 22224K - LO524 | N/A SNT 524-620 | N/A 110 mm | N/A 22224K | N/A Labyrinth | N/A LO524 | N/A H3124 | N/A 647000 |
N/A
|
| SNT 524-620 - 23224K - LO524 | N/A SNT 524-620 | N/A 110 mm | N/A 23224K | N/A Labyrinth | N/A LO524 | N/A H2324 | N/A 824000 |
N/A
|
| SNT 524-620 - 22224K - VR524 | N/A SNT 524-620 | N/A 110 mm | N/A 22224K | N/A V-ring | N/A VR524 | N/A H3124 | N/A 647000 |
N/A
|
| SNT 524-620 - 23224K - VR524 | N/A SNT 524-620 | N/A 110 mm | N/A 23224K | N/A V-ring | N/A VR524 | N/A H2324 | N/A 824000 |
N/A
|
| SNT 524-620 - 22224K - TA524 | N/A SNT 524-620 | N/A 110 mm | N/A 22224K | N/A Taconite | N/A TA524 | N/A H3124 | N/A 647000 |
N/A
|
| SNT 524-620 - 23224K - TA524 | N/A SNT 524-620 | N/A 110 mm | N/A 23224K | N/A Taconite | N/A TA524 | N/A H2324 | N/A 824000 |
N/A
|
| SNTD 524-620 - 22224K - TSNG524 | N/A SNTD 524-620 | N/A 110 mm | N/A 22224K | N/A Double Lip | N/A TSNG524 | N/A H3124 | N/A 647000 |
N/A
|
| SNTD 524-620 - 23224K - TSNG524 | N/A SNTD 524-620 | N/A 110 mm | N/A 23224K | N/A Double Lip | N/A TSNG524 | N/A H2324 | N/A 824000 |
N/A
|
| SNTD 524-620 - 22224K - LO524 | N/A SNTD 524-620 | N/A 110 mm | N/A 22224K | N/A Labyrinth | N/A LO524 | N/A H3124 | N/A 647000 |
N/A
|
| SNTD 524-620 - 23224K - LO524 | N/A SNTD 524-620 | N/A 110 mm | N/A 23224K | N/A Labyrinth | N/A LO524 | N/A H2324 | N/A 824000 |
N/A
|
| SNTD 524-620 - 22224K - VR524 | N/A SNTD 524-620 | N/A 110 mm | N/A 22224K | N/A V-ring | N/A VR524 | N/A H3124 | N/A 647000 |
N/A
|
| SNTD 524-620 - 23224K - VR524 | N/A SNTD 524-620 | N/A 110 mm | N/A 23224K | N/A V-ring | N/A VR524 | N/A H2324 | N/A 824000 |
N/A
|
| SNTD 524-620 - 22224K - TA524 | N/A SNTD 524-620 | N/A 110 mm | N/A 22224K | N/A Taconite | N/A TA524 | N/A H3124 | N/A 647000 |
N/A
|
| SNTD 524-620 - 23224K - TA524 | N/A SNTD 524-620 | N/A 110 mm | N/A 23224K | N/A Taconite | N/A TA524 | N/A H2324 | N/A 824000 |
N/A
|
| SNT 526 - 22226K - LO526/ 4-7/16 | N/A SNT 526 | N/A 4 7/16 in | N/A 22226K | N/A Labyrinth | N/A LO526/ 4-7/16 | N/A HA3126 | N/A 757000 |
N/A
|
| SNT 526 - 23226K - LO526/ 4-7/16 | N/A SNT 526 | N/A 4 7/16 in | N/A 23226K | N/A Labyrinth | N/A LO526/ 4-7/16 | N/A HA2326 | N/A 915000 |
N/A
|
| SNT 526 - 22226K - TA526/ 4-7/16 | N/A SNT 526 | N/A 4 7/16 in | N/A 22226K | N/A Taconite | N/A TA526/ 4-7/16 | N/A HA3126 | N/A 757000 |
N/A
|
| SNT 526 - 23226K - TA526/ 4-7/16 | N/A SNT 526 | N/A 4 7/16 in | N/A 23226K | N/A Taconite | N/A TA526/ 4-7/16 | N/A HA2326 | N/A 915000 |
N/A
|
| SNTD 526 - 22226K - LO526/ 4-7/16 | N/A SNTD 526 | N/A 4 7/16 in | N/A 22226K | N/A Labyrinth | N/A LO526/ 4-7/16 | N/A HA3126 | N/A 757000 |
N/A
|
| SNTD 526 - 23226K - LO526/ 4-7/16 | N/A SNTD 526 | N/A 4 7/16 in | N/A 23226K | N/A Labyrinth | N/A LO526/ 4-7/16 | N/A HA2326 | N/A 915000 |
N/A
|
| SNTD 526 - 22226K - TA526/ 4-7/16 | N/A SNTD 526 | N/A 4 7/16 in | N/A 22226K | N/A Taconite | N/A TA526/ 4-7/16 | N/A HA3126 | N/A 757000 |
N/A
|
| SNTD 526 - 23226K - TA526/ 4-7/16 | N/A SNTD 526 | N/A 4 7/16 in | N/A 23226K | N/A Taconite | N/A TA526/ 4-7/16 | N/A HA2326 | N/A 915000 |
N/A
|
| SNT 526 - 22226K - LO526/ 4-1/2 | N/A SNT 526 | N/A 4 1/2 in | N/A 22226K | N/A Labyrinth | N/A LO526/ 4-1/2 | N/A HA3126 | N/A 757000 |
N/A
|
| SNT 526 - 23226K - LO526/ 4-1/2 | N/A SNT 526 | N/A 4 1/2 in | N/A 23226K | N/A Labyrinth | N/A LO526/ 4-1/2 | N/A HA2326 | N/A 915000 |
N/A
|
| SNT 526 - 22226K - TA526/ 4-1/2 | N/A SNT 526 | N/A 4 1/2 in | N/A 22226K | N/A Taconite | N/A TA526/ 4-1/2 | N/A HA3126 | N/A 757000 |
N/A
|