Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 528 - 22228K - VR528 | N/A SNT 528 | N/A 125 mm | N/A 22228K | N/A V-ring | N/A VR528 | N/A H3128 | N/A 863000 |
N/A
|
| SNT 528 - 23228K - VR528 | N/A SNT 528 | N/A 125 mm | N/A 23228K | N/A V-ring | N/A VR528 | N/A H2328 | N/A 1090000 |
N/A
|
| SNT 528 - 22228K - TA528 | N/A SNT 528 | N/A 125 mm | N/A 22228K | N/A Taconite | N/A TA528 | N/A H3128 | N/A 863000 |
N/A
|
| SNT 528 - 23228K - TA528 | N/A SNT 528 | N/A 125 mm | N/A 23228K | N/A Taconite | N/A TA528 | N/A H2328 | N/A 1090000 |
N/A
|
| SNTD 528 - 22228K - TSNG528 | N/A SNTD 528 | N/A 125 mm | N/A 22228K | N/A Double Lip | N/A TSNG528 | N/A H3128 | N/A 863000 |
N/A
|
| SNTD 528 - 23228K - TSNG528 | N/A SNTD 528 | N/A 125 mm | N/A 23228K | N/A Double Lip | N/A TSNG528 | N/A H2328 | N/A 1090000 |
N/A
|
| SNTD 528 - 22228K - LO528 | N/A SNTD 528 | N/A 125 mm | N/A 22228K | N/A Labyrinth | N/A LO528 | N/A H3128 | N/A 863000 |
N/A
|
| SNTD 528 - 23228K - LO528 | N/A SNTD 528 | N/A 125 mm | N/A 23228K | N/A Labyrinth | N/A LO528 | N/A H2328 | N/A 1090000 |
N/A
|
| SNTD 528 - 22228K - VR528 | N/A SNTD 528 | N/A 125 mm | N/A 22228K | N/A V-ring | N/A VR528 | N/A H3128 | N/A 863000 |
N/A
|
| SNTD 528 - 23228K - VR528 | N/A SNTD 528 | N/A 125 mm | N/A 23228K | N/A V-ring | N/A VR528 | N/A H2328 | N/A 1090000 |
N/A
|
| SNTD 528 - 22228K - TA528 | N/A SNTD 528 | N/A 125 mm | N/A 22228K | N/A Taconite | N/A TA528 | N/A H3128 | N/A 863000 |
N/A
|
| SNTD 528 - 23228K - TA528 | N/A SNTD 528 | N/A 125 mm | N/A 23228K | N/A Taconite | N/A TA528 | N/A H2328 | N/A 1090000 |
N/A
|
| SNT 528 - 22228K - LO528/ 4-15/16 | N/A SNT 528 | N/A 4 15/16 in | N/A 22228K | N/A Labyrinth | N/A LO528/ 4-15/16 | N/A HA3128 | N/A 863000 |
N/A
|
| SNT 528 - 23228K - LO528/ 4-15/16 | N/A SNT 528 | N/A 4 15/16 in | N/A 23228K | N/A Labyrinth | N/A LO528/ 4-15/16 | N/A HA2328 | N/A 1090000 |
N/A
|
| SNT 528 - 22228K - TA528/ 4-15/16 | N/A SNT 528 | N/A 4 15/16 in | N/A 22228K | N/A Taconite | N/A TA528/ 4-15/16 | N/A HA3128 | N/A 863000 |
N/A
|
| SNT 528 - 23228K - TA528/ 4-15/16 | N/A SNT 528 | N/A 4 15/16 in | N/A 23228K | N/A Taconite | N/A TA528/ 4-15/16 | N/A HA2328 | N/A 1090000 |
N/A
|
| SNTD 528 - 22228K - LO528/ 4-15/16 | N/A SNTD 528 | N/A 4 15/16 in | N/A 22228K | N/A Labyrinth | N/A LO528/ 4-15/16 | N/A HA3128 | N/A 863000 |
N/A
|
| SNTD 528 - 23228K - LO528/ 4-15/16 | N/A SNTD 528 | N/A 4 15/16 in | N/A 23228K | N/A Labyrinth | N/A LO528/ 4-15/16 | N/A HA2328 | N/A 1090000 |
N/A
|
| SNTD 528 - 22228K - TA528/ 4-15/16 | N/A SNTD 528 | N/A 4 15/16 in | N/A 22228K | N/A Taconite | N/A TA528/ 4-15/16 | N/A HA3128 | N/A 863000 |
N/A
|
| SNTD 528 - 23228K - TA528/ 4-15/16 | N/A SNTD 528 | N/A 4 15/16 in | N/A 23228K | N/A Taconite | N/A TA528/ 4-15/16 | N/A HA2328 | N/A 1090000 |
N/A
|
| SNT 528 - 22228K - LO528/ 5 | N/A SNT 528 | N/A 5 in | N/A 22228K | N/A Labyrinth | N/A LO528/ 5 | N/A HE3128 | N/A 863000 |
N/A
|
| SNT 528 - 23228K - LO528/ 5 | N/A SNT 528 | N/A 5 in | N/A 23228K | N/A Labyrinth | N/A LO528/ 5 | N/A HE2328 | N/A 1090000 |
N/A
|
| SNT 528 - 22228K - TA528/ 5 | N/A SNT 528 | N/A 5 in | N/A 22228K | N/A Taconite | N/A TA528/ 5 | N/A HE3128 | N/A 863000 |
N/A
|
| SNT 528 - 23228K - TA528/ 5 | N/A SNT 528 | N/A 5 in | N/A 23228K | N/A Taconite | N/A TA528/ 5 | N/A HE2328 | N/A 1090000 |
N/A
|
| SNTD 528 - 22228K - LO528/ 5 | N/A SNTD 528 | N/A 5 in | N/A 22228K | N/A Labyrinth | N/A LO528/ 5 | N/A HE3128 | N/A 863000 |
N/A
|