Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Clear
Filter
Material
Shaft Diameter d (mm)
Shaft Diameter d (in)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 532 - 23232K - TA532/ 5-1/2 | N/A SNTD 532 | N/A 5 1/2 in | N/A 23232K | N/A Taconite | N/A TA532/ 5-1/2 | N/A HE2332 | N/A 1470000 |
N/A
|
| SNT 532 - 22232K - TSNG532 | N/A SNT 532 | N/A 140 mm | N/A 22232K | N/A Double Lip | N/A TSNG532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNT 532 - 23232K - TSNG532 | N/A SNT 532 | N/A 140 mm | N/A 23232K | N/A Double Lip | N/A TSNG532 | N/A H2332 | N/A 1470000 |
N/A
|
| SNT 532 - 22232K - LO532 | N/A SNT 532 | N/A 140 mm | N/A 22232K | N/A Labyrinth | N/A LO532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNT 532 - 23232K - LO532 | N/A SNT 532 | N/A 140 mm | N/A 23232K | N/A Labyrinth | N/A LO532 | N/A H2332 | N/A 1470000 |
N/A
|
| SNT 532 - 22232K - VR532 | N/A SNT 532 | N/A 140 mm | N/A 22232K | N/A V-ring | N/A VR532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNT 532 - 23232K - VR532 | N/A SNT 532 | N/A 140 mm | N/A 23232K | N/A V-ring | N/A VR532 | N/A H2332 | N/A 1470000 |
N/A
|
| SNT 532 - 22232K - TA532 | N/A SNT 532 | N/A 140 mm | N/A 22232K | N/A Taconite | N/A TA532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNT 532 - 23232K - TA532 | N/A SNT 532 | N/A 140 mm | N/A 23232K | N/A Taconite | N/A TA532 | N/A H2332 | N/A 1470000 |
N/A
|
| SNTD 532 - 22232K - TSNG532 | N/A SNTD 532 | N/A 140 mm | N/A 22232K | N/A Double Lip | N/A TSNG532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNTD 532 - 23232K - TSNG532 | N/A SNTD 532 | N/A 140 mm | N/A 23232K | N/A Double Lip | N/A TSNG532 | N/A H2332 | N/A 1470000 |
N/A
|
| SNTD 532 - 22232K - LO532 | N/A SNTD 532 | N/A 140 mm | N/A 22232K | N/A Labyrinth | N/A LO532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNTD 532 - 23232K - LO532 | N/A SNTD 532 | N/A 140 mm | N/A 23232K | N/A Labyrinth | N/A LO532 | N/A H2332 | N/A 1470000 |
N/A
|
| SNTD 532 - 22232K - VR532 | N/A SNTD 532 | N/A 140 mm | N/A 22232K | N/A V-ring | N/A VR532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNTD 532 - 23232K - VR532 | N/A SNTD 532 | N/A 140 mm | N/A 23232K | N/A V-ring | N/A VR532 | N/A H2332 | N/A 1470000 |
N/A
|
| SNTD 532 - 22232K - TA532 | N/A SNTD 532 | N/A 140 mm | N/A 22232K | N/A Taconite | N/A TA532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNTD 532 - 23232K - TA532 | N/A SNTD 532 | N/A 140 mm | N/A 23232K | N/A Taconite | N/A TA532 | N/A H2332 | N/A 1470000 |
N/A
|