3001 - 3025 of 4159 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE1100BXHKPS N/A 11 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSE1100BXHRSS N/A 11 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
MSE1100BRH N/A 11 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A
MSE1100BRHATL N/A 11 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A
MSE1100BRHFS N/A 11 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A
MSE1100BRHHTPS N/A 11 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A
MSE1100BRHKPS N/A 11 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A
MSE1100BRHRSS N/A 11 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A
MSE1100BXH N/A 11 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
MSE1100BXHATL N/A 11 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
MSE1100BXHFS N/A 11 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
MSE1100BXHHTPS N/A 11 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
MSE1100BXHKPS N/A 11 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
MSE1100BXHRSS N/A 11 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A
LSE1100BXHATLE0302 N/A 11 in N/A Aluminium Triple Labyrinth N/A Marine Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
HSM280BRH N/A 280 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSM280BRHATL N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSM280BRHFS N/A 280 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSM280BRHHTPS N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSM280BRHKPS N/A 280 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSM280BRHRSS N/A 280 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSM280BXH N/A 280 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A
HSM280BXHATL N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A
HSM280BXHFS N/A 280 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A
HSM280BXHHTPS N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A
3001 - 3025 of 4159 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »