3676 - 3700 of 4159 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM440BXHKPS N/A 440 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A
MSM440BXHRSS N/A 440 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A
HSE1800BRH N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A
HSE1800BRHATL N/A 18.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A
HSE1800BRHFS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A
HSE1800BRHHTPS N/A 18.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A
HSE1800BRHKPS N/A 18.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A
HSE1800BRHRSS N/A 18.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A
HSE1800BXH N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A
HSE1800BXHATL N/A 18.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A
HSE1800BXHFS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A
HSE1800BXHHTPS N/A 18.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A
HSE1800BXHKPS N/A 18.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A
HSE1800BXHRSS N/A 18.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A
LSE1800BRH N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSE1800BRHATL N/A 18.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSE1800BRHFS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSE1800BRHHTPS N/A 18.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSE1800BRHKPS N/A 18.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSE1800BRHRSS N/A 18.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSE1800BXH N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSE1800BXHATL N/A 18.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSE1800BXHFS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSE1800BXHHTPS N/A 18.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSE1800BXHKPS N/A 18.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
3676 - 3700 of 4159 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »