3726 - 3750 of 4159 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM460BRH N/A 460 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM460BRHATL N/A 460 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM460BRHFS N/A 460 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM460BRHHTPS N/A 460 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM460BRHKPS N/A 460 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM460BRHRSS N/A 460 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A
LSM460BXH N/A 460 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM460BXHATL N/A 460 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM460BXHFS N/A 460 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM460BXHHTPS N/A 460 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM460BXHKPS N/A 460 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
LSM460BXHRSS N/A 460 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A
MSM460BRH N/A 460 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A
MSM460BRHATL N/A 460 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A
MSM460BRHFS N/A 460 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A
MSM460BRHHTPS N/A 460 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A
MSM460BRHKPS N/A 460 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A
MSM460BRHRSS N/A 460 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A
MSM460BXH N/A 460 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A
MSM460BXHATL N/A 460 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A
MSM460BXHFS N/A 460 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A
MSM460BXHHTPS N/A 460 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A
MSM460BXHKPS N/A 460 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A
MSM460BXHRSS N/A 460 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A
LSM480BRH N/A 480 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
3726 - 3750 of 4159 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »