Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE2200BXHKPS | N/A 22 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A
|
| MSE2200BXHRSS | N/A 22 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A
|
| HSM560BRH | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSM560BRHATL | N/A 560 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSM560BRHFS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSM560BRHHTPS | N/A 560 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSM560BRHKPS | N/A 560 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSM560BRHRSS | N/A 560 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSM560BXH | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM560BXHATL | N/A 560 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM560BXHFS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM560BXHHTPS | N/A 560 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM560BXHKPS | N/A 560 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM560BXHRSS | N/A 560 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| LSM560BRH | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BRHATL | N/A 560 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BRHFS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BRHHTPS | N/A 560 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BRHKPS | N/A 560 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BRHRSS | N/A 560 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BXH | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM560BXHATL | N/A 560 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM560BXHFS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM560BXHHTPS | N/A 560 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM560BXHKPS | N/A 560 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|