Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
SAP Material ID |
|---|---|---|---|---|---|---|---|
| QF250X1 | N/A QF250X1 | N/A 1 in | N/A 250 | N/A 1/4x1/8 in | N/A 3.1 in78.7 mm | N/A | N/A 101697210 |
| 88345043033 | N/A QF250X2 | N/A 2 in | N/A 250 | N/A 1/2X1/4 in | N/A 3.1 in78.7 mm | N/A | N/A |
| QF250S303X3 | N/A QF250S303X3 | N/A 3 in | N/A 250 | N/A 3/4X3/8 in | N/A 3.1 in78.7 mm | N/A | N/A 101697199 |
| 88345096402 | N/A QF250X3 | N/A 3 in | N/A 250 | N/A 3/4X3/8 in | N/A 3.1 in78.7 mm | N/A | N/A |
| 88345044246 | N/A QF250X3U | N/A 3 in | N/A 250 | N/A 3/4X3/8 in | N/A 3.1 in78.7 mm | N/A | N/A |
| QF250S303X4 | N/A QF250S303X4 | N/A 4 in | N/A 250 | N/A 1x1/2 in | N/A 3.1 in78.7 mm | N/A | N/A 190039357 |
| 88345044247 | N/A QF250X4 | N/A 4 in | N/A 250 | N/A 1x1/2 in | N/A 3.1 in78.7 mm | N/A | N/A |
| 88345044218 | N/A QF250X1-1/2 | N/A 1-1/2 in | N/A 250 | N/A 3/8x3/16 in | N/A 3.1 in78.7 mm | N/A | N/A |
| 88345044224 | N/A QF250X2-1/2 | N/A 2-1/2 in | N/A 250 | N/A 5/8X5/16 in | N/A 3.1 in78.7 mm | N/A | N/A |
| QF250X2-1/2U | N/A QF250X2-1/2U | N/A 2-1/2 in | N/A 250 | N/A 5/8X5/16 in | N/A 3.1 in78.7 mm | N/A | N/A 101697221 |
| 88345043040 | N/A QF250X3-1/2 | N/A 3-1/2 in | N/A 250 | N/A 7/8X7/16 in | N/A 3.1 in78.7 mm | N/A | N/A |
| 88345043041 | N/A QF250X3-1/2U | N/A 3-1/2 in | N/A 250 | N/A 7/8X7/16 in | N/A 3.1 in78.7 mm | N/A | N/A |
| 88345044219 | N/A QF250X1-1/4 | N/A 1-1/4 in | N/A 250 | N/A 1/4x1/8 in | N/A 3.1 in78.7 mm | N/A | N/A |
| QF250X1-3/4 | N/A QF250X1-3/4 | N/A 1-3/4 in | N/A 250 | N/A 3/8x3/16 in | N/A 3.1 in78.7 mm | N/A | N/A 101697216 |
| 88345043034 | N/A QF250X2-1/4 | N/A 2-1/4 in | N/A 250 | N/A 1/2X1/4 in | N/A 3.1 in78.7 mm | N/A | N/A |
| QF250X2-1/4U | N/A QF250X2-1/4U | N/A 2-1/4 in | N/A 250 | N/A 1/2X1/4 in | N/A 3.1 in78.7 mm | N/A | N/A 101697223 |
| 88345043036 | N/A QF250X2-3/4 | N/A 2-3/4 in | N/A 250 | N/A 5/8X5/16 in | N/A 3.1 in78.7 mm | N/A | N/A |
| QF250X2-3/4SH | N/A QF250X2-3/4SH | N/A 2-3/4 in | N/A 250 | N/A 5/8X5/16 in | N/A 3.1 in78.7 mm | N/A | N/A 101697229 |
| 88345043037 | N/A QF250X2-3/4U | N/A 2-3/4 in | N/A 250 | N/A 5/8X5/16 in | N/A 3.1 in78.7 mm | N/A | N/A |
| 88345043042 | N/A QF250X3-1/4 | N/A 3-1/4 in | N/A 250 | N/A 3/4X3/8 in | N/A 3.1 in78.7 mm | N/A | N/A |
| QF250X3-1/4U | N/A QF250X3-1/4U | N/A 3-1/4 in | N/A 250 | N/A 3/4X3/8 in | N/A 3.1 in78.7 mm | N/A | N/A 101697244 |
| 88345043045 | N/A QF250X3-3/4 | N/A 3-3/4 in | N/A 250 | N/A 7/8X7/16 in | N/A 3.1 in78.7 mm | N/A | N/A |
| QF250X3-3/4U | N/A QF250X3-3/4U | N/A 3-3/4 in | N/A 250 | N/A 7/8X7/16 in | N/A 3.1 in78.7 mm | N/A | N/A 101697250 |
| QF250X4-1/4 | N/A QF250X4-1/4 | N/A 4-1/4 in | N/A 250 | N/A 1x1/2 in | N/A 3.1 in78.7 mm | N/A | N/A 101697264 |
| QF250X1-1/8 | N/A QF250X1-1/8 | N/A 1-1/8 in | N/A 250 | N/A 1/4x1/8 in | N/A 3.1 in78.7 mm | N/A | N/A 101697215 |