Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
SAP Material ID |
|---|---|---|---|---|---|---|---|
| QF1000X85MM | N/A QF1000X85MM | N/A 85 mm | N/A 1000 | N/A 22X5.4 | N/A 4.6 in116.8 mm | N/A | N/A 101696832 |
| QF1000X85MMU | N/A QF1000X85MMU | N/A 85 mm | N/A 1000 | N/A 22X5.4 | N/A 4.6 in116.8 mm | N/A | N/A 190043309 |
| 88345042826 | N/A QF1000X90MM | N/A 90 mm | N/A 1000 | N/A 25x5.4 | N/A 4.6 in116.8 mm | N/A | N/A |
| QF1000X95MM | N/A QF1000X95MM | N/A 95 mm | N/A 1000 | N/A 25x5.4 | N/A 4.6 in116.8 mm | N/A | N/A 101696835 |
| QF1000X98MMU | N/A QF1000X98MMU | N/A 98 mm | N/A 1000 | N/A 28x6.4 | N/A 4.6 in116.8 mm | N/A | N/A 101696836 |
| QF1000X99MM | N/A QF1000X99MM | N/A 99 mm | N/A 1000 | N/A 28x6.4 | N/A 4.6 in116.8 mm | N/A | N/A 101696837 |
| 88345046251 | N/A QF1000S303X100MM | N/A 100 mm | N/A 1000 | N/A 28x6.4 | N/A 4.6 in116.8 mm | N/A | N/A |
| QF1000X100MM | N/A QF1000X100MM | N/A 100 mm | N/A 1000 | N/A 28x6.4 | N/A 4.6 in116.8 mm | N/A | N/A 101696761 |
| QF1000X100MMU | N/A QF1000X100MMU | N/A 100 mm | N/A 1000 | N/A 28x6.4 | N/A 4.6 in116.8 mm | N/A | N/A 101696762 |
| QF1000X105MM | N/A QF1000X105MM | N/A 105 mm | N/A 1000 | N/A 28x6.4 | N/A 4.6 in116.8 mm | N/A | N/A 101696763 |
| 88345043921 | N/A QF1000X105MMU | N/A 105 mm | N/A 1000 | N/A 28x6.4 | N/A 4.6 in116.8 mm | N/A | N/A |
| 88345043922 | N/A QF1000X110MM | N/A 110 mm | N/A 1000 | N/A 28x6.4 | N/A 4.6 in116.8 mm | N/A | N/A |
| QF1000X113.5MM | N/A QF1000X113.5MM | N/A 113.5 mm | N/A 1000 | N/A 32x7.4 | N/A 4.6 in116.8 mm | N/A | N/A 190033998 |
| QF1000X115MMU | N/A QF1000X115MMU | N/A 115 mm | N/A 1000 | N/A 32x7.4 | N/A 4.6 in116.8 mm | N/A | N/A 290028497 |
| QF1000X118MM | N/A QF1000X118MM | N/A 118 mm | N/A 1000 | N/A 32x7.4 | N/A 4.6 in116.8 mm | N/A | N/A 190033999 |
| 88345042808 | N/A QF1000X120MM | N/A 120 mm | N/A 1000 | N/A 32x7.4 | N/A 4.6 in116.8 mm | N/A | N/A |
| QF1000X120MMU | N/A QF1000X120MMU | N/A 120 mm | N/A 1000 | N/A 32x7.4 | N/A 4.6 in116.8 mm | N/A | N/A 101696768 |
| 88345043671 | N/A QF1000X125MM | N/A 125 mm | N/A 1000 | N/A 32x7.4 | N/A 4.6 in116.8 mm | N/A | N/A |
| QF1000X125MMU | N/A QF1000X125MMU | N/A 125 mm | N/A 1000 | N/A 32x7.4 | N/A 4.6 in116.8 mm | N/A | N/A 101696770 |
| 88345042809 | N/A QF1000X130MM | N/A 130 mm | N/A 1000 | N/A 32x7.4 | N/A 4.6 in116.8 mm | N/A | N/A |
| 88345043926 | N/A QF1000X130MMU | N/A 130 mm | N/A 1000 | N/A 32x7.4 | N/A 4.6 in116.8 mm | N/A | N/A |
| QF1000X135MMU | N/A QF1000X135MMU | N/A 135 mm | N/A 1000 | N/A 36x8.4 | N/A 4.6 in116.8 mm | N/A | N/A 190036031 |
| QF1000X138MM | N/A QF1000X138MM | N/A 138 mm | N/A 1000 | N/A 36x8.4 | N/A 4.6 in116.8 mm | N/A | N/A 101696773 |
| 88345042810 | N/A QF1000X140MM | N/A 140 mm | N/A 1000 | N/A 36x8.4 | N/A 4.6 in116.8 mm | N/A | N/A |
| 88345051435 | N/A QF1000X140MMU | N/A 140 mm | N/A 1000 | N/A 36x8.4 | N/A 4.6 in116.8 mm | N/A | N/A |